Publish your products
Breccia Crema 60X60 Rectified
Breccia Crema 60X60 Rectified
Breccia Crema 60X60 Rectified
Breccia Crema 60X60 Rectified
Breccia Crema 60X60 Rectified
Breccia Crema 60X60 Rectified
Breccia Crema 60X60 Rectified
Breccia Crema 60X60 Rectified
Breccia Crema 60X60 Rectified
Breccia Crema 60X60 Rectified

    Breccia Crema 60X60 Rectified

    “The timeless elegance of marble with exceptional shine.” Inspired by the natural beauty of Arebascato Breccia marble, this 60x60 ceramic tile captures the essence of its veins and contrasts in a high-gloss Cristal Lux finish. Its classic and timeless design brings sophistication and luminosity to residential and commercial spaces. Available in two colors, Breccia is ideal for creating elegant environments with a touch of distinction. Give your projects a touch of luxury with this glossy tile. "
    Specification
    • Name: BRECCIA CREMA 60X60 CYR PRIMERA. Format: 59.7 cm x 59.7 cm. Use: Tiles suitable for use on floors (can also be used on walls). Installation Area: All areas of the home except for the kitchen, bathrooms, and balconies; residential stairs with the use of safety tape or profile; lobbies and fixed points, high-traffic commercial premises, and offices; low-complexity hospital centers, educational institutions, supermarkets, and indoor social halls (does not apply to airports). ANSI Classification: Class 1 - Interior Dry (Greater than 0.42 Dry). Traffic: General Commercial (PEI Class 05). Thickness: 0.83 cm
    Technical specification
    • Unique ref.231073-breccia-crema-60x60-rectified
    • Product familyMarble
    • Product group60X60
    • TypeObject (single object)
    • Date of publishing2026-02-13
    • Edition number1
    • Height (mm)597
    • Width (mm)597
    • Depth (mm)83
    Related
    • Designed inColombia
    • Manufactured inColombia
    • Weight Net (Kg)64
    Classification
    • BIMobject CategoryFlooring - Tiles
    • IFC classificationFloor
    • Uniclass 2015 CodePr_35_93_96_19
    • Uniclass 2015 DescriptionCeramic tiles
    • OmniClass Number23-15 17 13 13 13
    • OmniClass TitleCeramic Tile Flooring

    Region availability

    South America North America
    Colombia
    United States
    Venezuela