Publish your products
Onice 58.4X118.4 Rectified
Onice 58.4X118.4 Rectified
Onice 58.4X118.4 Rectified
Onice 58.4X118.4 Rectified
Onice 58.4X118.4 Rectified

    Onice 58.4X118.4 Rectified

    ONICE consists of a graphite black background with variations in lead gray and anthracite, crossed by whitish diagonal veins that simulate natural fractures filled with calcite and mineral oxides. Onice 58.4x118.4 by Cerámica Italia is a piece with high visual impact inspired by the majesty of natural onyx. Its surface combines a graphite black background with shades of lead gray and anthracite, crossed by diagonal whitish veins that evoke mineral fractures filled with calcite and oxides. Thanks to its Cristal Lux finish, this design reflects light and enhances the elegance of any space, adding sophistication and exclusive character. Ideal for residential and commercial projects. "
    Specification
    • Name: ONICE 58.4X118.4 CYR PRIMERA. Format: 58.4 cm X 118.4 cm - Non-Modular. Use: Tiles suitable for floor use; they can also be used on walls. Installation Areas: All internal areas of the home (except for bathrooms, showers, and balconies), lobbies, foyers, interior waiting rooms, private offices, and low-traffic commercial premises without direct access to the outdoors. ANSI Classification: Class 1 - Interior Dry (according to ANSI A326.3 standard). Traffic: Moderate Commercial. Thickness: 0.97 cm
    Technical specification
    • Unique ref.231102-onice-58-4x118-4-rectified
    • Product familyMarble
    • Product group58,4X118,4
    • TypeObject (single object)
    • Date of publishing2026-02-13
    • Edition number1
    • Height (mm)1184
    • Width (mm)584
    • Depth (mm)97
    Related
    • Designed inColombia
    • Manufactured inColombia
    • Weight Net (Kg)136
    Classification
    • BIMobject CategoryFlooring - Tiles
    • IFC classificationFloor
    • Uniclass 2015 CodePr_35_93_96_19
    • Uniclass 2015 DescriptionCeramic tiles
    • OmniClass Number23-15 17 13 13 13
    • OmniClass TitleCeramic Tile Flooring

    Region availability

    South America North America
    Colombia
    United States
    Venezuela