Publish your products
CUBE-iT® Wall-Mount Cabinet
CUBE-iT® Wall-Mount Cabinet

    CUBE-iT® Wall-Mount Cabinet

    3.4 out of 5 stars3.4(8 reviews)

    CUBE-iT® Wall-Mount Cabinet Cabinet provides a secure, easy-to-install, swing-out storage solution for information and communications technology (ICT) equipment. Attractive design, security features and range of optional fan kits make it ideal for public areas or equipment rooms with limited floor space.

    Key Features

    • Three-part, swing-out design allows access and service to the front and rear of the equipment
    • A single lock and key (CH751) on the front door provides access to the entire cabinet
    • The rear panel includes 1” (25.4 mm) and 3" (76 mm) knockouts and can accept 3/4” (19 mm) and 2.5” (63.5 mm) conduit. The 3” (76 mm) knockouts include edge-protection grommets
    • The rear panel features cable tie and attachment points for accessory rack-mount brackets
    • UL® 2416 Listed, 300 lb (136 kg) load rating
    • Internal latch mechanism secures the rear panel; slim profile does not impact cabling space
    • Hinge design allows the installer to remove the rear panel for easier installation on the wall
    • The cabinet body includes one pair of adjustable depth 19" EIA threaded equipment mounting rails
    • Cable pass-through knockout with an optional brush seal makes it ideal for retrofit installations
    • Optional low-decibel (31 dB), dual-fan kit provides quiet operation while cooling equipment
    • Factory-prepped bonding feature provides convenience and reduces installation time
    • Ships fully assembled
    Specification
    • SPECIFICATIONS


      ADVANTAGES
      Description Wall-mount enclosure with lockable front door and swing-out rear access to equipment
      Use For indoor use only, in environmentally controlled areas; may not be used outdoors, in harsh
      environments, or in air-handling spaces
      Available

      Sizes
      • Heights: 24" (610 mm), 36” (910 mm), and 48" (1220 mm)
      • Widths: 24" (610 mm); 19" EIA rack-mount
      • Depths: 18" (460 mm), 24" (610 mm), 30" (760 mm)
      Usable Interior Space
      • Heights: 12U, 19U, 26U
      • Widths: 19" EIA rack-mount
      • Depths: refer to dimensional drawings on page 2

      Cable Access
      • (8) 1" (25.4 mm) and 3" (76 mm) knockouts, 4 top/4 bottom. Knockouts can accept 3/4” (19 mm) or 2.5” (63.5 mm) conduit
      • (4) Edge-protection grommets are included for the 3" (76 mm) knockouts
      • Removable top/bottom panel on rear panel *Can't remove while under load; must remove center chassis
      • (1) Rectangular knockout, 9"W x 2.2"D (230 mm x 55 mm)

      Equipment Support
      (1) Pair L-shaped equipment mounting rails in the main cabinet body
      • 19"W, EIA-310-D compliant
      • Universal hole pattern, 5/8"-5/8"-1/2" vertical hole spacing
      • Threaded #12-24 equipment mounting holes
      • 5"D (130 mm) rear panel punched to accept accessory equipment mounting brackets, see dimensional drawings on page 2
      • Includes 50 each #12-24 equipment mounting screw

      Keywords: Switch wall-mount cabinet

    Technical specification
    • Unique ref.cube-it_cabinet_system
    • Product familyComputer Network Equipment
    • Product groupWall-Mount Systems
    • TypeObject (single object)
    • Date of publishing2018-10-11
    • Edition number1
    Related
    • Material mainAluminium
    • Material secondaryAluminium
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryElectronics - Networking
    • IFC classificationCable Segment
    • UNSPSC nameNetwork cable
    • UNSPSC code26121609
    • Uniclass 2015 CodePr_60_70_22_11
    • Uniclass 2015 DescriptionCable distribution cabinets
    • CSI MasterFormat 2014 Code27 11 16
    • CSI MasterFormat 2014 TitleCommunications Cabinets, Racks, Frames, and Enclosures
    • OmniClass Number23-35 33 23 13
    • OmniClass TitleVertical Electrical Racks
    • CSI UniFormat II CodeD5030
    • CSI UniFormat II TitleCommunications & Security

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Italy
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Latvia
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    North Korea
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Oman
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Pakistan
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Palestine
    Sint Maarten
    Namibia
    Norway
    Philippines
    The Bahamas
    Niger
    Poland
    Qatar
    Trinidad and Tobago
    Nigeria
    Portugal
    Saudi Arabia
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    Singapore
    U.S. Virgin Islands
    Reunion
    Russia
    South Korea
    United States
    Rwanda
    San Marino
    Sri Lanka
    Saint Helena
    Serbia
    Syria
    São Tomé and Príncipe
    Slovakia
    Taiwan
    Senegal
    Slovenia
    Tajikistan
    Seychelles
    Spain
    Thailand
    Sierra Leone
    Svalbard and Jan Mayen
    Türkiye
    Somalia
    Sweden
    Turkmenistan
    South Africa
    Switzerland
    United Arab Emirates
    South Sudan
    Ukraine
    Uzbekistan
    Sudan
    United Kingdom
    Vietnam
    Tanzania
    Vatican City
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe