Publish your products
Touch-Free, Programmable Faucet with Above-Deck Electronics, 116.101.AB.4T

Touch-Free, Programmable Faucet with Above-Deck Electronics, 116.101.AB.4T

  • Centers: Single-hole (4" and 8" deck plates available, see Accessories)
  • Faucet Series: HyTronic
  • Finish: Polished chrome
  • Flow Control: Includes optional 1.5 GPM (5.7 L/min) laminar flow insert
  • Mount: Deck
  • Power: AC
  • Power Details: 12 volt AC transformer required (order separately)
  • Product Category: Touchless Faucets
  • Spray: 10 second run time with hand presence. Safety auto-timeout feature will shut the water off after 10 seconds. Reactivate faucet by removing hands from the sensor for at least 1 second.
  • Trim: Built-in Bluetooth® technology allows for easy adjustments and mode changes using a smartphone or tablet with the Chicago Faucets CF Connect App.
  • Valve: Internal Antenna Specifications: Peak Gain of the antenna: ─5.47 dBi, Frequency range: 2400-2500 MHz, FCC ID: 2APTX-CFC01
Technical specification
  • Unique ref.116-101-ab-4t--touchless-faucet
  • Product familyTouchless Faucets
  • Product groupHyTronic Series
  • TypeObject (single object)
  • Date of publishing2025-10-16
  • Edition number1
Related
  • Material mainPolished Chrome
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodePr_40_20_87
  • Uniclass 2015 DescriptionTaps and water supply outlet fittings
  • CSI MasterFormat 2014 Code22 42 39
  • CSI MasterFormat 2014 TitleCommercial Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States