Publish your products
Deck-Mounted Manual Faucet with 8" Centers, 786-GN6AE36XK319AB

Deck-Mounted Manual Faucet with 8" Centers, 786-GN6AE36XK319AB

Deck-mounted manual faucet with 8" centers

6" Rigid/swing gooseneck spout (GN6AJKABCP)

Pressure compensating laminar flow non-aerating outlet, 1.5 GPM (E36JKABCP)

4" Wristblade handle (pair) (317-PRJKCP)

Ceramic 1/4-turn operating cartridge, left-hand (377-XKLHJKABNF)

Ceramic 1/4-turn operating cartridge, right-hand (377-XKRHJKABNF)

8" fixed centers

Handles include color-coded index

1/2" NPSM supply inlets and coupling nut for 3/8" or 1/2" flexible riser

Polished chrome

Weight: 5.125 lb

Package Dimensions: 15.88 × 10.25 × 2.62 in

Technical specification
  • Unique ref.786-gn6ae36xk319ab--manual-sink-faucet
  • Product familyManual Sink Faucets
  • Product group786 Series
  • TypeObject (single object)
  • Date of publishing2025-04-11
  • Edition number1
Related
  • Material mainPolished Chrome
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodePr_40_20_87
  • Uniclass 2015 DescriptionTaps and water supply outlet fittings
  • CSI MasterFormat 2014 Code22 42 39
  • CSI MasterFormat 2014 TitleCommercial Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States