Publish your products
Pressure Balancing Tub and Shower System with Hand Spray and 36" ADA Grab Bar, SH-PB1-00-014

Pressure Balancing Tub and Shower System with Hand Spray and 36" ADA Grab Bar, SH-PB1-00-014

  • Faucet Series: SH
  • Finish: Polished chrome
  • Mount: Wall
  • Product Category: Tub & Shower Fittings
  • Spray: 2.5 GPM hand spray with 59" stainless steel hose and pause control
  • Trim: 36" wall-mounted ADA grab bar with hand spray holder
  • Type: Pressure balancing
Technical specification
  • Unique ref.sh-pb1-00-014--tub-and-shower-fitting
  • Product familyTub & Shower Fittings
  • Product groupSH Series
  • TypeObject (single object)
  • Date of publishing2025-10-24
  • Edition number1
Related
  • Material mainPolished Chrome
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Showers
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodePr_40_20_87
  • Uniclass 2015 DescriptionTaps and water supply outlet fittings
  • CSI MasterFormat 2014 Code22 40 00
  • CSI MasterFormat 2014 TitlePlumbing Fixtures
  • OmniClass Number23-31 17 19
  • OmniClass TitleShower Head Fixtures

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States