Publish your products
Cisco Webex Room 55 Dual, Floor Stand-Wall Secured
Archived

Cisco Webex Room 55 Dual, Floor Stand-Wall Secured

The Cisco Webex® Room 55 Dual is an all-in-one video conferencing system for rooms of up to 12 people. The Room 55 Dual is available with two 55-inch LED screens for a people-focused or a people- and content-focused experience. The system combines beautiful design and powerful functionality into an all-in-one solution for medium- to large-sized rooms. The Room 55 Dual will transform your meeting space into a video collaboration hub – whether for connecting teams across the globe or for local meetings.

Overview

The Cisco Webex Room 55 Dual delivers the unmatched video and audio experience customers have come to expect from Cisco. In addition, new capabilities enable even smarter meetings, smarter presentation capabilities, and smarter room and device integrations, further removing the barriers to usage and deployment of video in medium to large-sized rooms.

The Room 55 Dual – comprising a powerful codec, a quad camera, and dual 55-inch 4K display(s) with integrated speakers and microphones* – is ideal for rooms that seat up to 12 people. It offers sophisticated camera technologies that bring speaker-tracking and auto-framing capabilities to medium- to large-sized rooms. The product is rich in functionality and experience and designed to be easily scalable to all of your conference rooms and spaces – whether registered on the premises or to Cisco Webex in the cloud.

* Integrated microphones for speaker tracking only.

 

Technical specification
  • Unique ref.cisco-webex-room-55-dual-floor-stand-wall
  • Product familyVideo Conferencing
  • Product groupTelePresence
  • TypeObject (single object)
  • Date of publishing2018-12-24
  • Edition number1
Related
  • Material mainPlastic
  • Material secondaryGlass
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Communication
  • IFC classificationFurnishing Element
  • UNSPSC nameVideoconferencing systems
  • UNSPSC code45111902
  • Uniclass 2015 CodeSs_75_10_21_88
  • Uniclass 2015 DescriptionTelecommunications systems
  • CSI MasterFormat 2014 Code27 41 16.29
  • CSI MasterFormat 2014 TitleIntegrated Audio-Video Systems and Equipment for Board Rooms
  • OmniClass Number23-37 00 00
  • OmniClass TitleInformation and Communication Specific Products and Equipment
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit