Publish your products
Cisco Webex Room 55 Single, Wall Mount
Archived

Cisco Webex Room 55 Single, Wall Mount

Cisco Webex Room 55 is a powerful, fully integrated collaboration system that brings more intelligence and usability to your small- to medium-sized meeting rooms, whether registered on-premises or to Cisco Webex.

Cisco Webex Room 55 Overview

Cisco Webex Room 55 combines an unmatched video and audio experience with a sophisticated, Red
Dot–awarded design to create a compelling team collaboration system.

The Room 55, which includes camera, codec, display, speaker system, and microphones integrated in a single device, is optimized for rooms that seat up to seven people. It is an all-in-one, integrated system that’s easy to install, use, deploy, and manage. It’s crafted with high-quality components: professional 4K display for longevity and minimal latency, powerful digital zoom camera for discreet tracking, sophisticated speaker system and amplifier to deliver rich sound, and a light industrial design that combines aluminum and fabric for a sustainable and humanizing effect.

The Cisco Webex Room 55 has the Cisco Webex Room Kit as its base technology, bringing new capabilities such as speaker tracking, best overview, automatic wake-up, and people count to enable even smarter meetings, smarter presentation capabilities, and smarter room and device integrations. These features and functionalities further remove the barriers to usage and deployment of video in small- to medium-sized meeting rooms. The Room 55 is rich in functionality and experience but is priced and designed to be easily scalable to all of your meeting rooms and spaces, whether registered on-premises or to Cisco Webex.

Technical specification
  • Unique ref.cisco-webex-room-55-single-wall-mount
  • Product familyVideo Conferencing
  • Product groupTelePresence
  • TypeObject (single object)
  • Date of publishing2018-12-24
  • Edition number1
Related
  • Material mainPlastic
  • Material secondaryGlass
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Communication
  • IFC classificationFurnishing Element
  • UNSPSC nameVideoconferencing systems
  • UNSPSC code45111902
  • Uniclass 2015 CodeSs_75_10_21_88
  • Uniclass 2015 DescriptionTelecommunications systems
  • CSI MasterFormat 2014 Code27 41 16.29
  • CSI MasterFormat 2014 TitleIntegrated Audio-Video Systems and Equipment for Board Rooms
  • OmniClass Number23-37 00 00
  • OmniClass TitleInformation and Communication Specific Products and Equipment
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit