Publish your products
Dulok S1
Dulok S1
Dulok S1

    Dulok S1

    Security Rated Double Wire Panel System

    CLD Dulok emerges as an exceptionally adaptable mesh fencing solution, ideal for applications where visibility is essential. This security-rated iteration of Dulok showcases twin 0.31in horizontal wires flanking the 6mm vertical wire, traditionally referred to as 868 configuration, strategically engineered to impede potential intruders.

    Features:

    • Independently tested as a high-security system, capable of withstanding a minimum 60 seconds delay
    • Constructed with recycled materials, aligning with sustainability goals
    • Economical security-accredited system offering cost-effective protection
    • Wide range of height options to cater to diverse needs
    • Secured by Design Accredited system for enhanced peace of mind
    Specification
    • Standard: LPS 1175 A1 (SR1) Issue 8, BS1722-14: 2017, BS EN ISO 1461:2009, BS EN 13438:2013, Secured by Design - Police Preferred Specification

      Product Reference: CLD Dulok S1 Double Wire Rigid Mesh Panel System

      Panel type: Mesh and wire. Single vertical and double horizontal wires. Galvanised and powder-coated to minimum 60 microns

      Panel width: 2508mm

      Wire diameter: 6mm verticals and 8mm horizontals.

      Mesh size: 200m x 50mm

      Height:

      Select as appropriate 1830mm up to 5070

      Nominal height: 1.8m to 5m

      Finish: Polyester powder-coated to minimum 60 microns.

      Any RAL colour including marine grade and metallics.

      Top edge projection: 30mm

      Panel installation: Bottom of panel maximum 50mm above ground

      Security topping

      options: Options available on request

      Posts: RHS, galvanised after manufacture and polyester powder-coated to match fencing

      Post dimensions: 60mm x 40mm to 120mm x 60mm depending on height of panel

      Maximum post

      Centres: 2518mm

      Fixings: 40mm x 5mm full length clamp bar. M8 x 40mm stainless steel pin hex dome-head security screws. Sheardrive™ if required instead of pin hex.

      Foundations: Set posts in holes minimum of 300mm square or 400mm diameter x 800mm deep. Note: Contractor/ client is responsible for the foundation size suitable for the ground conditions and height of fence.

      Warranty: Minimum of 15 years against manufacturing defects

      Notes: All dimensions are nominal, for further information please contact CLD Fencing Systems.

      Information is correct at time of production. As part of our policy of continuous improvement, we reserve the right to alter product specification without notice.

      To be read in conjunction with Preliminaries/General conditions

    Technical specification
    • Unique ref.dulok-s1-fencing-system
    • Product familyLandscaping
    • Product groupFencing
    • TypeObject (single object)
    • Date of publishing2024-07-15
    • Edition number1
    Classification
    • BIMobject CategoryLandscaping - Fencing
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit