Publish your products
ClearLED Transparent LED Wall Display Panel - Wall Series
ClearLED Transparent LED Wall Display Panel - Wall Series
ClearLED Transparent LED Wall Display Panel - Wall Series
ClearLED Transparent LED Wall Display Panel - Wall Series
ClearLED Transparent LED Wall Display Panel - Wall Series
    CLEAR LED

    ClearLED Transparent LED Wall Display Panel - Wall Series

    Transparent LED Wall Display Panel - Wall Series

    Outstanding Appearance
    Simple and Sleek

    • ClearLED WALL transparent LED display modules take up the minimum of space, frames are simple, lightweight, and elegant.

    Simplified Design
    Simple and Sleek

    • ClearLED Wall, designed for high-profile installations, is a lightweight modular system with built-in power supplies and receiving cards for easy installation and impressive brightness, ensuring a streamlined display experience.

    Fully Customizable
    Meet your precise needs

    • The ClearLED Wall series can be customized to meet the exact degree of curve your display calls for, or different shapes such as circles, triangles and more.

    Unbeatable pixel pitch
    The Highest Density for the Highest Resolution

    • Our high pixel density ensures sharper, more captivating imagery on your transparent display. Select from a range spanning 1.9mm to 25mm for tailored solutions.

    Wide Viewing Angle

    • The ClearLED Wall series provide a vast 120-degree viewing angle, in both vertical and horizontal dimensions, unlocking limitless creative possibilities for your projects.

    Flexible Chassis Position

    • The ClearLED Wall series provide a chassis that can be installed in the middle or on the side

    Day & Night Brilliance
    ClearLED Screens illuminate every hour

    • ClearLED screens redefine visibility, shining brightly in daylight and illuminating the night, ensuring your content is vividly presented, no matter the time or place.
    Specification
    • WO specifications: 

      ModelWO3.9WO3.9-2WO5.2WO7.8WO10.4
      Pixel Pitch (mm)3.9x3.93.9x7.85.2x10.47.8 x 7.810.4x10.4
      Brightness (nits)5500
      Transparency (%)45%55%60%65%70%
      Cabinet Dimension (mm)500 x 1000
      Resolution (pixel/panel)256 x 64256 x 64192 x 48192 x 4896 x48
      Refresh Rate (Hz)1,920 ~ 3,840
      Viewing Angle150°/150°
      Viewing Distance (ft)>10>10>16>26>42
      Working Temperature (°C/°F)-20℃ - 50℃ / -4 ~122 °F
      Average Power Consumption (W/m²)360
      Maximum Power Consumption (W/m²)800
      IP RatingIP65
      ServiceRear Service

      For "W" specifications and more specification details, please click "technical description" link below

    Technical specification
    • Unique ref.clearled-transparent-led-wall-display-panel-wall-series
    • Product familyDigital Display Systems
    • Product groupTransparent LED Panels, Architectural Media Facade Systems, Modular LED Display Panels
    • TypeObject (single object)
    • Date of publishing2026-10-05
    • Edition number1
    Classification
    • BIMobject CategoryElectronics - Visual - TVs

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States