Publish your products
Adjustable Ventilated Wire - Wardrobe and Closet System SHELFTRACK Superslide
Adjustable Ventilated Wire - Wardrobe and Closet System SHELFTRACK Superslide

    Adjustable Ventilated Wire - Wardrobe and Closet System SHELFTRACK Superslide

    4.2 out of 5 stars4.2(13 reviews)

    Adjustable Ventilated Wire Shelving Storage Systems. (SHELFTRACK®) with Superslide System,

    • Division 10 - 10 57 00 Wardrobe and Closet Specialties

    Category – Residential and Commercial Reach-in walk-in storage systems

    ADJUSTABLE WIRE SYSTEMS (SHELFTRACK®) SUPERSLIDE®

    • Allows hangers to slide without interruption, even around corners
    • Attaches to ClosetMaid® Linen or Heavy Duty 12” and 16” shelving
    • 3/4″ diameter hang rod for extra strength.
    • Cut to fit easily where needed
    • Installs separately with the addition of closet rod support J-Hook and closet rods, it forms a hanging system that allows hangers to slide freely end to end.
    • Finishes: 
    • SuperSlide Closet Rod Support White / ROD White and Satin Chrome.
    • Meets ADA requirements

    Perfect for Homes - Condos, Hotels, Schools & Military Buildings.

    Custom Closet Designs Available  

    Please Contact Michelle michelle.lee@ames.com


    Specification
    • ADJUSTABLE (SHELFTRACK®) SUPERSLIDE® HARDWARE SYSTEM

      SUPERSLIDE® Continuous-Slide Closet Rod system. Installs separately to wire shelving.

      Attaches To 12 And 16 inch Wire Shelving Depths 

      Materials: Wire Steel with PVC Coatings 

      Double and Single Hang System.

      Parts needed: Closet rod support J-Hook attachment and closet rods, to complete instillation .

      Finishes: SUPERSLIDE® Closet Rod Support White / ROD White and Satin Chrome.

      ShelfTrack® adjustable mounting systems

      1. Category – Residential and Commercial Reach-in walk-in storage systems.
      2. Adjustable vertically and horizontally
      3. Ideal for all storage areas
      4. An alternative to standard fixed-mount application
      5. Excellent solution for senior living, children’s rooms, pantries, offices, and for garage applications
      6. Meets ADA requirements

      MORE Details Located On CSI SPEC - Check Out Download Files 

    Technical specification
    • Unique ref.adjustable-shelftrack_Adjustable-Wire-with-Superslide
    • Product familyWire Systems
    • Product groupAdjustable Wire ShelfTrack®
    • TypeObject (single object)
    • Date of publishing2020-08-03
    • Edition number1
    Related
    • Material mainSteel
    • Material secondaryPVC coated polyester
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurnishing Element
    • ETIM CodeEC011163
    • ETIM NameShelf
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_30_78_77
    • Uniclass 2015 DescriptionShelf units
    • CSI MasterFormat 2014 Code10 56 23
    • CSI MasterFormat 2014 TitleWire Storage Shelving
    • OmniClass Number23-21 15 00
    • OmniClass TitleWardrobe and Closet Specialties
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings

    Region availability

    North America
    United States