Publish your products
Ready™ 1U Internal Sliding Shelf, Black
CommScope

Ready™ 1U Internal Sliding Shelf, Black

Uniprise Ready shelves and wall mounts are ready for anything from updating or expanding telecommunications closets to risers to small data centers in intelligent buildings, education and government structures. Ready’s internal sliding shelves and locking wall mounts share a common panel style footprint with all Ready system fiber connector panels and modules enabling field termination, field splicing and factory termination in a single unit. This modular concept enables users to adopt new technologies and fiber architectures over time by simply replacing modular Ready components in deployed Ready shelves and wall mount units. Simplifying initial installation while enabling easy network upgrades, Ready’s modular design provides a future-ready platform for all fiber deployments. Ready’s common footprint fiber support LC, SC, ST and MPO connector deployments. Supporting LazrSPEED® OM4 and OM3 multimode, OptiSPEED® OM1 multimode and TeraSPEED® singlemode fiber technologies, the Ready fiber solution is ideal for a variety of applications and networking environments.
  • Available in 1U, 2U and 4U Configurations
  • Holds 3 fiber panels or pre-terminated modules per 1U of Rack Space
  • Ready shelves can support up to 36 duplex LC (72 fibers) or 24 MPO pass through adapters (288 fibers) in each 1U of space.

Technical specification
  • Unique ref.commscope-00033
  • Product familyComputer Network Equipment
  • Product groupUniprise® Shelves and Rail-Mounted Panels
  • TypeObject (single object)
  • Date of publishing2014-06-20
  • Edition number1
Classification
  • BIMobject CategoryElectronics - Networking

Region availability

North America
Canada
United States