Publish your products
Standard Density 4U Sliding Panel - Part Number : 760231464
Standard Density 4U Sliding Panel - Part Number : 760231464
Standard Density 4U Sliding Panel - Part Number : 760231464
    CommScope

    Standard Density 4U Sliding Panel - Part Number : 760231464

    Standard Density 4U sliding Panel, accepts (12) LGX/1000 style splice cassettes, modules or panels, providing up to 144 duplex LC ports

    Part Number : 760231464
    Technical specification
    • Unique ref.commscope-SD-4U
    • Product familyComputer Network Equipment
    • Product groupFiber Panels
    • TypeObject (single object)
    • Date of publishing2018-11-22
    • Edition number1
    • Height (inches)7
    • Width (inches)19
    • Depth (inches)19.1
    Related
    • Material mainSteel
    • Material secondaryABS
    • Designed inUnited States
    • Manufactured inMexico
    • Weight Net (Lbs)24.5
    Classification
    • BIMobject CategoryElectronics - Networking
    • UNSPSC nameData Voice or Multimedia Network Equipment or Platforms and Accessories
    • UNSPSC code4322
    • CSI MasterFormat 2014 Code27 21 00
    • CSI MasterFormat 2014 TitleData Communications Network Equipment
    • OmniClass Number23-37 13 15
    • OmniClass TitleLocal Area Network Devices

    Region availability

    Europe Asia North America Africa South America Oceania
    Albania
    Armenia
    Anguilla
    Algeria
    Argentina
    Australia
    Andorra
    Azerbaijan
    Antigua and Barbuda
    Angola
    Bolivia
    New Zealand
    Austria
    Bahrain
    Aruba
    Benin
    Brazil
    Belarus
    Bangladesh
    Barbados
    Botswana
    Chile
    Belgium
    Bhutan
    Belize
    Burkina Faso
    Colombia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    Bermuda
    Burundi
    Ecuador
    Bulgaria
    Brunei
    British Virgin Islands
    Cameroon
    French Guiana
    Croatia
    Cambodia
    Canada
    Cape Verde
    Guyana
    Cyprus
    China
    Caribbean Netherlands
    Central African Republic
    Paraguay
    Czech Republic
    Christmas Island
    Cayman Islands
    Chad
    Peru
    Denmark
    Cocos (Keeling) Islands
    Collectivity of Saint Martin
    Comoros
    Suriname
    Estonia
    Georgia
    Costa Rica
    Democratic Republic of the Congo
    Uruguay
    Faroe Islands
    Hong Kong
    Cuba
    Djibouti
    Venezuela
    Finland
    India
    Curaçao
    Egypt
    France
    Indonesia
    Dominica
    Equatorial Guinea
    Germany
    Iran
    Dominican Republic
    Eritrea
    Gibraltar
    Iraq
    El Salvador
    Eswatini
    Greece
    Israel
    Greenland
    Ethiopia
    Guernsey
    Japan
    Grenada
    Gabon
    Hungary
    Jordan
    Guadeloupe
    Ghana
    Iceland
    Kazakhstan
    Guatemala
    Guinea
    Ireland
    Kuwait
    Haiti
    Guinea-Bissau
    Isle of Man
    Kyrgyzstan
    Honduras
    Kenya
    Italy
    Laos
    Jamaica
    Lesotho
    Jersey
    Lebanon
    Martinique
    Liberia
    Latvia
    Macau
    Mexico
    Libya
    Liechtenstein
    Malaysia
    Montserrat
    Madagascar
    Lithuania
    Maldives
    Nicaragua
    Malawi
    Luxembourg
    Mongolia
    Panama
    Mali
    Malta
    Myanmar (Burma)
    Puerto Rico
    Mauritania
    Moldova
    Nepal
    Saint Kitts and Nevis
    Mauritius
    Monaco
    North Korea
    Saint Lucia
    Morocco
    Montenegro
    Oman
    Saint Pierre and Miquelon
    Mozambique
    Netherlands
    Pakistan
    Saint Vincent and the Grenadines
    Namibia
    North Macedonia
    Palestine
    Saint-Barthélemy
    Niger
    Norway
    Philippines
    Sint Maarten
    Rwanda
    Poland
    Qatar
    The Bahamas
    Senegal
    Romania
    Saudi Arabia
    Trinidad and Tobago
    Somalia
    San Marino
    Singapore
    Turks and Caicos Islands
    South Africa
    Serbia
    South Korea
    U.S. Virgin Islands
    Sudan
    Slovakia
    Sri Lanka
    United States
    Tanzania
    Slovenia
    Syria
    The Gambia
    Spain
    Taiwan
    Togo
    Ukraine
    Tajikistan
    Tunisia
    United Kingdom
    Thailand
    Uganda
    Vatican City
    Türkiye
    Western Sahara
    Turkmenistan
    Zambia
    United Arab Emirates
    Zimbabwe
    Uzbekistan
    Vietnam
    Yemen
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit