Publish your products
UDS-2U-BK-LC-B-ULL - SYSTIMAX® UDS 2RU Splice Panel - Part Number : 760239076
CommScope

UDS-2U-BK-LC-B-ULL - SYSTIMAX® UDS 2RU Splice Panel - Part Number : 760239076

SYSTIMAX UDS 2RU splice panel, 144 duplex UPC/LC ports, Enhanced Method B, Black, ULL

Part Number : 760239076
Technical specification
  • Unique ref.commscope-UDS-2U-BK-LC-B-ULL
  • Product familyComputer Network Equipment
  • Product groupSYSTIMAX® Panels
  • TypeObject (single object)
  • Date of publishing2018-03-26
  • Edition number1
  • Height (inches)3.5
  • Width (inches)17.5
  • Depth (inches)24
Related
  • Material mainMetal
  • Weight Net (Lbs)15
Classification
  • BIMobject CategoryElectronics - Networking
  • CSI MasterFormat 2014 Code27 21 00
  • CSI MasterFormat 2014 TitleData Communications Network Equipment
  • OmniClass Number23-37 13 15
  • OmniClass TitleLocal Area Network Devices

Region availability

Europe Asia North America Africa South America Oceania
Albania
Armenia
Anguilla
Algeria
Argentina
Australia
Andorra
Azerbaijan
Antigua and Barbuda
Angola
Bolivia
New Zealand
Austria
Bahrain
Aruba
Benin
Brazil
Belarus
Bangladesh
Barbados
Botswana
Chile
Belgium
Bhutan
Belize
Burkina Faso
Colombia
Bosnia and Herzegovina
British Indian Ocean Territory
Bermuda
Burundi
Ecuador
Bulgaria
Brunei
British Virgin Islands
Cameroon
French Guiana
Croatia
Cambodia
Canada
Cape Verde
Guyana
Cyprus
China
Caribbean Netherlands
Central African Republic
Paraguay
Czech Republic
Christmas Island
Cayman Islands
Chad
Peru
Denmark
Cocos (Keeling) Islands
Collectivity of Saint Martin
Comoros
Suriname
Estonia
Georgia
Costa Rica
Democratic Republic of the Congo
Uruguay
Faroe Islands
Hong Kong
Cuba
Djibouti
Venezuela
Finland
India
Curaçao
Egypt
France
Indonesia
Dominica
Equatorial Guinea
Germany
Iran
Dominican Republic
Eritrea
Gibraltar
Iraq
El Salvador
Eswatini
Greece
Israel
Greenland
Ethiopia
Guernsey
Japan
Grenada
Gabon
Hungary
Jordan
Guadeloupe
Ghana
Iceland
Kazakhstan
Guatemala
Guinea
Ireland
Kuwait
Haiti
Guinea-Bissau
Isle of Man
Kyrgyzstan
Honduras
Kenya
Italy
Laos
Jamaica
Lesotho
Jersey
Lebanon
Martinique
Liberia
Latvia
Macau
Mexico
Libya
Liechtenstein
Malaysia
Montserrat
Madagascar
Lithuania
Maldives
Nicaragua
Malawi
Luxembourg
Mongolia
Panama
Mali
Malta
Myanmar (Burma)
Puerto Rico
Mauritania
Moldova
Nepal
Saint Kitts and Nevis
Mauritius
Monaco
North Korea
Saint Lucia
Morocco
Montenegro
Oman
Saint Pierre and Miquelon
Mozambique
Netherlands
Pakistan
Saint Vincent and the Grenadines
Namibia
North Macedonia
Palestine
Saint-Barthélemy
Niger
Norway
Philippines
Sint Maarten
Rwanda
Poland
Qatar
The Bahamas
Senegal
Romania
Saudi Arabia
Trinidad and Tobago
Somalia
San Marino
Singapore
Turks and Caicos Islands
South Africa
Serbia
South Korea
U.S. Virgin Islands
Sudan
Slovakia
Sri Lanka
United States
Tanzania
Slovenia
Syria
The Gambia
Spain
Taiwan
Togo
Ukraine
Tajikistan
Tunisia
United Kingdom
Thailand
Uganda
Vatican City
Türkiye
Western Sahara
Turkmenistan
Zambia
United Arab Emirates
Zimbabwe
Uzbekistan
Vietnam
Yemen
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit