Publish your products
External Control Unit

External Control Unit

The Condair external control unit is an accessory and used for Condair RO-E(+) stand-alone systems and RS II steam humidifiers. The Condair external control unit is equipped with a touch panel to operate the control software, an operation status LED which indicates normal operation, warning and error status.

Additionally the control unit features a USB interface for data logging, exporting service and error histories and updating the control and the driver board software. For communication with a network system, BACnet and Modbus connection is integrated as well.

The power supply is provided by the humidifiers, resp. by the reverse osmosis unit.

Specification
  • Condair External Control Unit for use with:

    • Condair RO-E reverse osmosis
    • Condair RS II steam humidifier

    Versions shown in the 3D files:

    • Floor mounted version
    • Top mounted version
Technical specification
  • Unique ref.condair-usa-ca-external-control-unit
  • Product familyControls
  • Product groupExternal Control Unit
  • TypeObject (single object)
  • Date of publishing2025-12-16
  • Edition number1
  • Height (inches)10
  • Width (inches)7.3
  • Depth (inches)1.9
Links
Related
  • Material mainPowder coated steel
  • Material secondaryPlastic
  • Designed inSwitzerland
  • Manufactured inGermany
  • Weight Net (Lbs)3.1
Classification
  • BIMobject CategoryHVAC - Control Panels
  • IFC classificationController
  • CSI MasterFormat 2014 Code23 09 13
  • CSI MasterFormat 2014 TitleInstrumentation and Control Devices for HVAC
  • OmniClass Number23-27 15 23
  • OmniClass TitleHVAC Controls

Region availability

North America
Canada
United States