Publish your products
8" Integrated LED Cylinder, Up/Down Wall Mount
Archived

8" Integrated LED Cylinder, Up/Down Wall Mount

  • Specification grade 8" diameter aluminum housing for indoor and outdoor applications
  • 16W, 29W, or 45W LED available in three color temperatures: 2700K, 3000K, and 3500K
  • Available for wet (outdoor) location types
  • Optical system employs either a clear or platinum reflector
  • Hang support provided for hands-free wiring
  • Light engine consists of a high output multi-chip LED array arranged into a single LED package
  • Up/down cylinders employ two separate light engines, as such, wattages will be doubled
  • Finishes: matte white, matte black, matte silver, satin bronze
  • cCSAus Certified for use in the U.S. and Canada
  • Specific models suitable for dry/damp or wet locations; wet location cylinders can be used in dry/damp locations
  • Assembled in the U.S.A.
Technical specification
  • Unique ref.contech-027
  • Product familyLuminaries for Internal Lighting
  • Product groupLED Cylinders
  • TypeObject (single object)
  • Date of publishing2015-11-23
  • Edition number1
Classification
  • BIMobject CategoryLighting - Other
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit