Publish your products
PC80 Flatwork Ironer

PC80 Flatwork Ironer

The key factors to your business: 

  • PC80 is the outcome of Girbau’s more than 40 years of experience manufacturing Ironers. The incorporation of major technological advances take this new flatwork ironer to the next level from its predecessor, the PSN80.
  • The finishing quality is flawless thanks to the Rigid Technology system, based on the four key features of the rigid bed: robustness and perfect finish; the S-coil circuit that assures an even distribution of the temperature throughout the bed; the ironing surface (even the bridge between the drums is heated); the pressure (uniform and optimised to offer the best finishing quality).
  • Process control: the PLC control allows a programme for each customer or need. With room for 100 programmes, it offers maximum personalisation of ironing.
  • Remote maintenance:  The remote connection GHelp system (optional ) allows remote diagnostics to be carried out with no need for any travel, and information to be captured to conduct analyses of productivity, incidents and hours in operation.
  • Durability and cost-effectivenes: PC80 is a long life machine. A long life cycle to ensure uninterrupted working and the profitability of your business. 
Specification
  • Cylinder diam. 800 mm
    Steam, thermal fluid and gas heating
    Number of cylinders: 1/2/3
    Useful ironing length: 3000/3300/3500 mm

Technical specification
  • Unique ref.continentalgirbau-PC80-ironer
  • Product familyIndustrial Division
  • Product groupFlatwork Ironer PC SERIES
  • TypeObject (single object)
  • Date of publishing2021-01-18
  • Edition number1
Classification
  • BIMobject CategoryKitchen - Other Appliances
  • IFC classificationElectric Appliance
  • Uniclass 2015 CodePr_40_70_46_30
  • Uniclass 2015 DescriptionFlatwork ironers
  • OmniClass Number23-21 41 00
  • OmniClass TitleCommercial Laundry Equipment

Region availability

North America
United States