Publish your products
Contura 330G Fireplace
Contura

Contura 330G Fireplace

5.0 out of 5 stars5.0(6 reviews)
Floor-level fireplace. The low Contura 330G enables you to place your fireplace at floor level, either freestanding or inside an existing masonry chimney (the stove in the illustration has a fire-rated constructional hearth). The Contura 330 is available in black metal with a glass door. Do you want a log box? You have a choice of three. Design your own fireplace with different combinations.
Technical specification
  • Unique ref.C330G
  • Product familyContura
  • Product groupFireplace
  • TypeObject (single object)
  • Date of publishing2022-08-11
  • Edition number1
  • Height (mm)570
  • Width (mm)750
  • Depth (mm)375
Related
  • Material mainSteel
  • Material secondaryCast iron
  • Designed inSweden
  • Manufactured inSweden
  • Weight Net (Kg)115
Classification
  • BIMobject CategoryHVAC - Fireplaces
  • IFC classificationObject
  • OmniClass Number23-19 17 00
  • OmniClass TitleFireplaces

Region availability

Europe
Austria
Belgium
Denmark
Finland
France
Germany
Ireland
Italy
Luxembourg
Netherlands
Norway
Slovenia
Spain
Sweden
Switzerland
United Kingdom