Publish your products
Halo JBD Slim Surface Mount LED Downlight
Halo JBD Slim Surface Mount LED Downlight
Halo JBD Slim Surface Mount LED Downlight
Halo JBD Slim Surface Mount LED Downlight
Halo JBD Slim Surface Mount LED Downlight

    Halo JBD Slim Surface Mount LED Downlight

    The HALO JBD Slim Surface Downlight is a low-profile junction box downlight that installs quickly and easily in residential applications. Installs in most 4" standard junction boxes. The HALO JBD includes a variety of easily interchangeable overlays, in various styles and color finishes, so it complements any aesthetic.
    Specification
      • Available in 4” aperture
      • Interchangeable round, square, and full-lensed designer trims in multiple finishes
      • Installs in most 4" standard junction boxes
      • 5 Color Field Selectable: 2700K, 3000K, 3500K, 4000K, 5000K; 90+ CRI
      • Slim, plastic non-conductive dead-front trim with smooth flat lens
      • Up to 700 lumens
      • 5% phase cut LE/TE dimming (120V input) with compatible controls
      • Wet location listed for showers and covered outdoor areas
      • Air-tite, IC-rated, and ENERGY STAR certified
      • 50,000 life hours
      • 5-Year Warranty
    Technical specification
    • Unique ref.cooperlighting-halo-jbd-slim-surface-mount-led-downlight
    • Product familyLighting
    • Product groupDownlights
    • TypeObject (single object)
    • Date of publishing2024-02-02
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Surface Mounted
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    Costa Rica
    Cuba
    Dominican Republic
    Greenland
    Guatemala
    Haiti
    Honduras
    Jamaica
    Mexico
    Nicaragua
    Panama
    United States