Publish your products
Halo SEC Series Motion & Security LED Floodlights (Hardwired)
Halo SEC Series Motion & Security LED Floodlights (Hardwired)
Halo SEC Series Motion & Security LED Floodlights (Hardwired)
Halo SEC Series Motion & Security LED Floodlights (Hardwired)
Halo SEC Series Motion & Security LED Floodlights (Hardwired)
Halo SEC Series Motion & Security LED Floodlights (Hardwired)
Halo SEC Series Motion & Security LED Floodlights (Hardwired)

    Halo SEC Series Motion & Security LED Floodlights (Hardwired)

    Dramatic upgrades. Minimal hassle. The SEC Next Gen Hardwired Motion & Security LED Floodlights upgrade dated outdoor fixtures with bright, customizable protection for today’s homes. Available in 1-, 2-, and 3-head designs, these DIY-friendly floodlights combine selectable brightness, tunable color temperature, and multi-mode operation (motion, dusk-to-dawn, or both) to help you secure driveways, garages, patios, and backyards with confidence—all backed by long-lasting LED performance and a 5-year limited warranty.
    Specification
      • 1-, 2-, & 3-head hardwired integrated LED security floodlights
      • 3 modes: motion, dusk-to-dawn, or both
      • 240° detection area motion sensor with up to 45 ft range
      • Up to 1500 lm (1-head); 2500 lm (2-head); 3500 lm (3-head)
      • Selectable lumen output (25–100%)
      • Selectable color temperature (2700K-6500K)
      • Adjustable heads for targeted coverage of driveways, yards, and entries
      • Tool-less plug-in or hardwired wall or eave install options
      • Wet location-listed; IP65 rated for outdoor use
      • Available in matte black and white finishes
      • 50,000 hrs of maintenance-free operation
      • 5-year warranty
    Technical specification
    • Unique ref.cooperlighting-halo-next-gen-motion-security-floodlights
    • TypeObject (single object)
    • Date of publishing2026-08-12
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Outside

    Region availability

    North America
    Canada
    Costa Rica
    Cuba
    Dominican Republic
    Greenland
    Guatemala
    Haiti
    Honduras
    Jamaica
    Mexico
    Nicaragua
    Panama
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit