Publish your products
Metalux APVT-S Selectable Vaportite
Metalux APVT-S Selectable Vaportite
Metalux APVT-S Selectable Vaportite

    Metalux APVT-S Selectable Vaportite

    The APVTS LED series is an energy efficient industrial luminaire that combines the rugged, wet location rated construction of a vaportite with selectable CCT and lumen output. The APVTS comes in 4ft and 8ft sizes, performance up to 11,500 lumen, 120-277V multi-volt input and 0-10V dimming capability. The traditional linear vaportite form factor, compact size, sealed and gasketed housing and high impact polycarbonate lens makes the APVTS fit to tackle interior and exterior applications such as parking garages, canopy, warehouse, and light commercial environments.
    Specification
      • Selectable CCT (3500/4000/5000K) and Lumen select for greater flexibility
      • Two sizes in stock: 4ft - 3/4.5/8,000 and 8ft - 8/10/12,000 lumen
      • Durable polycarbonate housing with integral metal gear tray
      • High Impact IK08 optical lens and light engine enclosure
      • Stainless steel latches, single conduit hub, and mounting included
      • Multi-volt 120-277V input, 0-10V dimming driver
      • High-Performance efficacy up to 147 lm/W
      • UL wet location and IP65 rated
      • DLC qualified
      • 5-year limited warranty
    Technical specification
    • Unique ref.cooperlighting-metalux-industrial
    • Product familyLighting
    • Product groupMetalux
    • TypeObject (single object)
    • Date of publishing2023-06-06
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Other
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    Costa Rica
    Cuba
    Dominican Republic
    Greenland
    Guatemala
    Haiti
    Honduras
    Jamaica
    Mexico
    Nicaragua
    Panama
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit