Publish your products
Halo RL Night Light 4" Direct Mount
Halo RL Night Light 4" Direct Mount

    Halo RL Night Light 4" Direct Mount

    The HALO RL Night Light 4" Direct Mount features two modes: downlight mode for general area illumination and night light mode for a gentle glow illuminating the acrylic trim. Simply toggle your light switch to change modes. The downlight mode features 5-color selectable CCT ranging from 2700K warm light to 5000K cool light, while the night light mode offers a warm 2000K glow. This canless direct mount downlight does not require a housing for installation. The slim design fits in 2x4 construction or ultra-shallow plenum spaces. The smooth lens and even glow make this the perfect solution in a multitude of residential applications including children’s rooms, bathrooms, hallways, or any space you may need a night light.
    Technical specification
    • Unique ref.cooperlighting-rl-night-light-4-inch-direct-mount
    • TypeObject (single object)
    • Date of publishing2021-10-22
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    Costa Rica
    Cuba
    Dominican Republic
    Greenland
    Guatemala
    Haiti
    Honduras
    Jamaica
    Mexico
    Nicaragua
    Panama
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit