Publish your products
Metalux SNLED Series

Metalux SNLED Series

SNLED is a linear LED striplight series which offers breakthrough fixture efficiency and control versatility. Offered in three different versions (base, lensed and reflector), the SNLED provides application flexibility of a traditional striplight with cutting-edge LED performance. Developed with standard 0 to 10V dimmability to 10% with options for 1%, Fifth Light™ and step dimming, the series provides further improved energy savings and is the ideal choice for linear applications. The small size of the SNLED makes it an ideal choice for size restricted architectural applications. The SNLED Series is well suited for commercial, industrial, retail and residential applications. Fixtures can be used in general area lighting, storage/utility areas, coves, displays, shops, tasks and in warehouses for high bay and low bay applications.
Technical specification
  • Unique ref.cooperlighting-snled-striplight-linear
  • TypeObject (single object)
  • Date of publishing2021-10-11
  • Edition number1
Classification
  • BIMobject CategoryLighting - Other
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures

Region availability

North America
Canada
Costa Rica
Cuba
Dominican Republic
Greenland
Guatemala
Haiti
Honduras
Jamaica
Mexico
Nicaragua
Panama
United States