Publish your products
Coral Preparing Primer Waterborne
Coral Preparing Primer Waterborne
    Coral

    Coral Preparing Primer Waterborne

    To protect and maintain your beautiful painting and new for much longer is necessary to make a good surface preparation. The Coral Preparing Primer Waterborne is specifically designed to prepare new walls to receive paint or to solve the problems of the surface, which can be peeled, saponified or painted with lime. 

    The Water Base Primer can be easily applied both indoors and outdoors and ensures greater durability to painting. Moreover, with use, the wall adheres better to the paint finish and forms a barrier against alkalinity. A 18L can of paint up to 275m² per coat.

    Specification
    • Available sizes and their yields: 18 l - up to 275 m²; 3,6 l - up to 55 m².

      Application surface recommendation: Pre-painting.

      Recommendatio application environment: Indoor/Outdoor.

      Dilution: Ready to use.

      Application tools: Soft bristle brush and low-pile wool roller. Clean tools with soap and water.

      Drying: To the touch: 30 minutes. Between coats: 4 hours. Final: 4 hours.

      Coats:1 coat.

    Technical specification
    • Unique ref.CR-FUNDO-PREP-WB
    • Product familyPaint, Varnishes & Finishes
    • Product groupPaint Complements & Others
    • TypeObject (single object)
    • Date of publishing2021-05-21
    • Edition number1
    Related
    • Material mainPaint
    • Material secondaryPaint
    • Designed inBrazil
    • Manufactured inBrazil
    Classification
    • BIMobject CategoryBuilding Materials - Paint, Varnishes & Finishes
    • IFC classificationObject
    • ETIM CodeEG020100
    • ETIM NameBuilding - Finishing materials
    • UNSPSC nameFinishing materials and products
    • UNSPSC code301519
    • Uniclass 2015 CodePr_35_31_66_94
    • Uniclass 2015 DescriptionWater-based acrylic primers
    • CSI MasterFormat 2014 Code09 90 00
    • CSI MasterFormat 2014 TitlePainting and Coating
    • OmniClass Number23-15 21 11
    • OmniClass TitlePaints and Varnishes
    • CSI UniFormat II CodeC3010
    • CSI UniFormat II TitleWall Finishes

    Region availability

    South America Africa
    Bolivia
    Ghana
    Brazil
    The Gambia
    Chile
    Paraguay
    Suriname
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit