Publish your products
Coral Wandepoxy Solventborne
Coral Wandepoxy Solventborne
    Coral

    Coral Wandepoxy Solventborne

    Solvent-based catalytic epoxy enamel with very high resistance to water and chemicals, excellent hardness, durability and adherence to the most diverse types of external and internal surfaces.

    Specification
    • Available sizes and their yields: 2,7 l - up to 50 m²; 2,56 l - up to 47 m².

      Application surface recommendation: Other surfaces.

      Recommended application environment: Indoor/Outdoor.

      Dilution: Application with brush: dilute up to 10% with Wandepoxy Diluent over the catalyzed paint. Application by roller or conventional application gun: dilute up to 20% with Wandepoxy Thinner. Catalysis: proportion 3:1.

      Application tools: Low-pile wool roller for epoxy, brush and application gun. Remove the product from the tool with Wandepoxy thinner.

      Drying: To the touch: 2 hours. Hand drying: 6 hours. Complete drying: 24 hours. Total cure: 7 days. Between coats: 12 to 48 hours. After this period, sanding must be done.

      Coats: 2 to 3 coats.

    Technical specification
    • Unique ref.CR-WANDEPOXI-SB
    • Product familyPaint, Varnishes & Finishes
    • Product groupEnamels
    • TypeObject (single object)
    • Date of publishing2021-05-24
    • Edition number1
    Related
    • Material mainPaint
    • Material secondaryPaint
    • Designed inBrazil
    • Manufactured inBrazil
    Classification
    • BIMobject CategoryBuilding Materials - Paint, Varnishes & Finishes
    • IFC classificationObject
    • ETIM CodeEG020100
    • ETIM NameBuilding - Finishing materials
    • UNSPSC nameFinishing materials and products
    • UNSPSC code301519
    • Uniclass 2015 CodePr_35_31_68_27
    • Uniclass 2015 DescriptionEpoxy resin coatings
    • CSI MasterFormat 2014 Code07 14 00
    • CSI MasterFormat 2014 TitleFluid-Applied Waterproofing
    • OmniClass Number23-15 21 11
    • OmniClass TitlePaints and Varnishes
    • CSI UniFormat II CodeC3010
    • CSI UniFormat II TitleWall Finishes

    Region availability

    South America Africa
    Bolivia
    Ghana
    Brazil
    The Gambia
    Chile
    Paraguay
    Suriname
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit