Publish your products
Fish Cabinet AP-750
Fish Cabinet AP-750
    Coreco
    Archived

    Fish Cabinet AP-750

    - AISI-304 stainless steel exterior, rear side galvanized panel - AISI-304 stainless steel interior, stamped bottom and rounded corners - Doors with self closing system, blocked opening, magnetic gasket and possibility of changing the opening sense - Key lock as standard - Inner side of doors by stamped steel - LED lighting - Capacity for 60x40 shelves, containers or trays by stainless steel slides, height adjustable - AISI -304 adjustable legs, 135 to 210 mm - Control panel and engine ventilation grill, removable - Fan assisted condenser unit - Fan assisted evaporator, with epoxi anticorrosion coating - Evaporator fan stops when door is opened - Automatic evaporation of defrost water - 40 Kg/m³ density polyurethane insulation, zero ODP and GWP - Digital temperature control, optimized defrost, door open and high temperature condensation alarms. Efficient management of energy consumption - Operating temperature 38°C ambient
    Specification
      • solid door lock
      • 4 castors set
      • 6 castors set
      • HACCP alarm recorder
      • tropicalized to 43°C
      • 230v 60Hz / 115v 60Hz 
      • stainless steel rear side
      • R134a to R290
    Technical specification
    • Unique ref.ap750
    • Product familyCabinet
    • Product groupSnack
    • TypeObject (single object)
    • Date of publishing2018-09-17
    • Edition number1
    • Height (mm)2100
    • Width (mm)695
    • Depth (mm)840
    Related
    • Material mainStainless steel
    • Material secondarySteel
    • Designed inSpain
    • Manufactured inSpain
    • Weight Net (Kg)150
    Classification
    • BIMobject CategoryKitchen - Appliances
    • IFC classificationElectric Appliance
    • ETIM CodeEC000628
    • ETIM NameRefrigerator
    • CSI MasterFormat 2014 Code11 20 00
    • CSI MasterFormat 2014 TitleCommercial Equipment
    • OmniClass Number23-21 19 15 29
    • OmniClass TitleCommercial Kitchen Specialty Casework
    • CSI UniFormat II CodeE10
    • CSI UniFormat II TitleEQUIPMENT
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit