Publish your products
Refrigerated Serve Over Counter CVE-9-20-C
Refrigerated Serve Over Counter CVE-9-20-C
    Coreco
    Archived

    Refrigerated Serve Over Counter CVE-9-20-C

    4.3 out of 5 stars4.3(12 reviews)
    Refrigerated Serve Over Counter CVE-9-20-C - Interior and exterior finish in plastic coated steel - Display area and counter in stainless steel AISI-304 - Smooth deck for display area, stepped at same price - 40 mm sides in injected ABS, excepd wood decor - Standard decoration: short dark gray sides gray front+ blue decorative stripe - Anodised aluminium profiles - Front rubber bumper - Tempered and hinged frost glass - Glass shelf non refrigerated - Standard T8 fluorescent lighting: top worktop and shelf - 40 Kg/m³ density polyurethane insulation, zero ODP and GWP - Static evaporator, ventilated on demand - Ventilated condensation and automatic evaporation as standard (only models with condenser unit) - Electronic temperature controller - External thermometer - Auto defrost - Climate class 3 (25°C 60%Hr) regime M1
    Specification
    • Refrigerated Serve Over Counter CVE-9-20-C
      • Front decor
      • Total decor
      • Hight glossy lacquered
      • Ventilated
      • Plexi doors
      • Night blind
      • T8 extra lighting
      • white LED
      • Neutral
      • Remote
    Technical specification
    • Unique ref.cve920c
    • Product familyServe-over Counters
    • Product groupSerie 9
    • TypeObject (single object)
    • Date of publishing2017-10-20
    • Edition number1
    • Height (mm)1237
    • Width (mm)2025
    • Depth (mm)940
    Related
    • Material mainStainless steel
    • Material secondarySteel
    • Designed inSpain
    • Manufactured inSpain
    • Weight Net (Kg)225
    Classification
    • BIMobject CategoryKitchen - Appliances
    • IFC classificationElectric Appliance
    • ETIM CodeEC000628
    • ETIM NameRefrigerator
    • Uniclass 2015 CodePr_40_70_23_72
    • Uniclass 2015 DescriptionRefrigerated display counters
    • CSI MasterFormat 2014 Code11 20 00
    • CSI MasterFormat 2014 TitleCommercial Equipment
    • OmniClass Number23-21 19 15 29
    • OmniClass TitleCommercial Kitchen Specialty Casework
    • CSI UniFormat II CodeE10
    • CSI UniFormat II TitleEQUIPMENT
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit