Publish your products
Refrigerated Counter MRS-250
Coreco

Refrigerated Counter MRS-250

4.4 out of 5 stars4.4(11 reviews)
Refrigerated Counter MRS-250 - AISI-304 stainless steel exterior, rear side galvanized panel - AISI-304 stainless steel interior, stamped bottom and rounded corners - Doors with self closing system, blocked opening, magnetic gasket and possibility of changing the opening sense - Inner side of doors by stamped steel - AISI-304 stainless steel worktop, with rounded front and 100 mm sanitary upstand (optional without upstand) - Shelves made of plasticized steel wire, height adjustable by stainless steel supports - AISI -304 adjustable legs, 125 to 200 mm - Removable and fan assisted condenser unit - Fan assisted evaporator, with epoxi anticorrosion coating. - Automatic evaporation of defrost water - 40 Kg/m³ density polyurethane insulation, zero ODP and GWP - Digital temperature control, optimized defrost, high-temperature condensation alarm. Efficient management of energy consumption - Operating temperature: 38°C ambient
Specification
    • extra shelf
    • R134a to R290
    • R290 to R452A
    • double drawers set, soft-closing
    • triple drawers set, soft-closing
    • solid door lock
    • left side engine
    • left side engine + sink
    • no upstand worktop
    • 4 castors set
    • 6 castors set
    • HACCP alarm recorder
    • tropicalized to 43°C
    • 230v 60Hz / 115v 60Hz
    • remote compressor
    • stainless steel rear side
Technical specification
  • Unique ref.mrs250
  • Product familyRefrigerated Counters
  • Product groupSnack
  • TypeObject (single object)
  • Date of publishing2018-09-17
  • Edition number1
  • Height (mm)850
  • Width (mm)2545
  • Depth (mm)600
Related
  • Material mainStainless steel
  • Material secondarySteel
  • Designed inSpain
  • Manufactured inSpain
  • Weight Net (Kg)155
Classification
  • BIMobject CategoryKitchen - Appliances
  • IFC classificationElectric Appliance
  • ETIM CodeEC000628
  • ETIM NameRefrigerator
  • CSI MasterFormat 2014 Code11 20 00
  • CSI MasterFormat 2014 TitleCommercial Equipment
  • OmniClass Number23-21 19 15 29
  • OmniClass TitleCommercial Kitchen Specialty Casework
  • CSI UniFormat II CodeE10
  • CSI UniFormat II TitleEQUIPMENT

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
North Korea
Saint Pierre and Miquelon
Mayotte
Montenegro
Oman
Saint Vincent and the Grenadines
Morocco
Netherlands
Pakistan
Saint-Barthélemy
Mozambique
North Macedonia
Palestine
Sint Maarten
Namibia
Norway
Philippines
The Bahamas
Niger
Poland
Qatar
Trinidad and Tobago
Nigeria
Portugal
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
Romania
Singapore
U.S. Virgin Islands
Reunion
Russia
South Korea
United States
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe