We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

EDGE® Solutions Housing, Fixed

Unique ref.: corning-edge-02u
Brand: Corning Optical Communications
Product family: Fiber Optic Hardware
Product group: EDGE® Housing
Width (inches): 9.88
Height (inches): 14.25
Depth (inches): 22.64
Date of publishing: 2017-01-19
Edition number: 1
Type: Object (single object)
Download (7)
EDGE® Solutions housings are available in various sizes and mount in 19-in racks or cabinets. Combined with Pretium EDGE Solutions trunks, modules and jumpers, they provide industry leading high-density connectivity.

In the main distribution area, the EDGE® Solutions housing provides a cross-connect for first level backbone cables, entrance cables and equipment cables. In the equipment distribution area, the housing is an interconnect to system equipment (such as SAN switches, servers and IP switches). The housing also accommodates the mixing and matching of multiple EDGE Solutions modules and panels within one chassis.

Industry-leading port labeling is available on the rear side of the housing’s front door, and each housing includes mounting plug receptacle areas at the rear, which enable fast and easy installation and strain-relief of EDGE® Solutions trunk cables. Brush cable entry makes trunk entry quick and easy.


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Electronics - Installations
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Electronics - Installations

Name Value
Housing Type Pretium EDGE® Fixed
Product Details 2 rack units ; holds 16 Pretium EDGE® Solutions Modules or Panels ; 4 rack units ; holds 32 Pretium EDGE® Solutions Modules or Panels ; 4 rack units ; holds 32 Pretium EDGE® Solutions Modules or Panels

BIMobject®