Publish your products
Pared Paine Est Beige Cd 300mm x 600mm
Corona

Pared Paine Est Beige Cd 300mm x 600mm

Pared Paine Est Beige Cd 300mm x 600mm
Technical specification
  • Unique ref.608079031
  • Product familyCeramica
  • Product groupMarmolizado
  • TypeBuilding Material
  • Date of publishing2020-09-22
  • Edition number1
  • Height (mm)300
  • Width (mm)600
  • Depth (mm)8.5
Related
  • Material mainCeramics
  • Designed inColombia
  • Manufactured inColombia
Classification
  • BIMobject CategoryWalls - Other
  • ETIM CodeEC011340
  • ETIM NameCeramic tile
  • UNSPSC nameCeramic tiles or flagstones
  • UNSPSC code30131704
  • Uniclass 2015 CodePr_35_93_96_19
  • Uniclass 2015 DescriptionCeramic tiles
  • CSI MasterFormat 2014 Code09 30 13
  • CSI MasterFormat 2014 TitleCeramic Tiling
  • OmniClass Number23-15 15 13
  • OmniClass TitleWall Tiles
  • CSI UniFormat II CodeC3010
  • CSI UniFormat II TitleWall Finishes

Region availability

North America South America
Anguilla
Brazil
Antigua and Barbuda
Colombia
Aruba
Ecuador
Barbados
Peru
Belize
Bermuda
British Virgin Islands
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit