Publish your products
Cosentino Facades
Cosentino Facades
Cosentino Facades
Cosentino Facades
Cosentino Facades
Cosentino Facades
Cosentino Facades
    Cosentino
    Archived

    Cosentino Facades

    3.4 out of 5 stars3.4(5 reviews)

    Cosentino, through its cutting-edge ultracompact stone, Dekton, provides comprehensive, customized, and sustainable façade solutions. Dekton meets the most complex technical requirements and offers unmatched beauty, durability, and resistance.

    Ventilated facades are an outdoor cladding construction solution with an air gap between insulation and facade cladding, and with openings on top and bottom for water drainage and ventilation, thus offering multiple benefits: energy savings, improved thermal and acoustic insulation, thermal bridge reduction, efflorescence prevention. 

    This construction solution is suitable and effective both in facade renovation and new construction, for all building types (villas, residential, commercial, office or public buildings, etc), providing a high-asethetic and easy-maintenance external cladding with all the advantages of Dekton ultracompact stone. 

    The wide range of attachment systems available for Dekton ultracompact stone makes it fit with every facade project, solving limitless designs and facade layouts with Dekton big slab format and its several thicknesses, for cladding in vertical or pitched surfaces.

    Specification
    • Dekton has a number of properties that make it a unique for indoor applications, but also, thanks to its resistance to the sun's rays, it is perfect for outdoor surfaces, making it the versatile material par excellence.

      Attachment systems available for ventilated facades:

      - DKT1: Undercut anchor. Concealed mechanical fixing by means of undercut screws on the back face of the piece. A versatile and high-performance system that allows optimizing the fixing points for any layout and piece shape.

      - DKC: Chemical kits. Concealed chemical fixing with adhesive kits. A lightweight and aesthetical solution for any layout or piece design. 

      - DKR: Riveting. Visible mechanical fixing with rivets to profiles. This attachment system can be adapted to any size and shape of piece for light and cost-effective solutions.

      DKT4: Visible clamps. Visible mechanical fixing by means of clamps with retaining tabs, screwed to profiles. A simple and honest cladding solution. 

    Technical specification
    • Unique ref.cosentino-facades
    • Product familyCosentino Facades
    • Product groupCosentino Facades
    • TypeBuilding Material
    • Date of publishing2022-10-27
    • Edition number1
    • Height (mm)3200
    • Width (mm)1440
    Related
    • Material mainSintered stone
    • Material secondaryAluminium
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategoryWalls - Cladding
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit