Publish your products
BASIC mirror 100 cm
Cosmic

BASIC mirror 100 cm

If you are a lover of frameless mirrors, with pure lines, the Basic collection by Cosmic is your best option. It is a rectangular frameless mirror, with a beveled contour, which will be ideal on the wall of your bathroom or in any other room in your home. 100 cm in diameter, you have it available in other sizes and shapes. After certain measurements, the installation of the anti-fog plate is recommended, which is sold separately. This mirror belongs to the Basic collection, a proposal designed by Cosmic Studio in order to offer the market mirrors that can be adapted to any type of environment. Cosmic is a brand specialized in accessories and furniture for the design bathroom, which is a benchmark in the sector for its innovation both in the application of new materials, imported from other sectors, and in the introduction of new shapes and designs. Mirror with 10 years warranty. For cleaning, use soapy water, rinse with plenty of water and finally dry with a soft cloth or chamois. Never use strong products, which contain acids, bleach, or are abrasive.
Technical specification
  • Unique ref.2818143
  • Product familyBasic
  • Product groupMirror
  • TypeObject (single object)
  • Date of publishing2021-12-13
  • Edition number1
Related
  • Material mainMirror Glass
Classification
  • BIMobject CategorySanitary - Mirrors
  • IFC classificationFurnishing Element
  • OmniClass Number23-21 37 13 15
  • OmniClass TitleMirrors
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit