Publish your products
Solarfryo 24H-34H
Cosmogas

Solarfryo 24H-34H

Compact hybrid thermal unit, for indoor, outdoor or wall mounting, for heating, cooling and production of domestic hot water. SOLARfryo H from 24 to 34 kW are composed of a gas condensing boiler with an AISI 316L stainless steel R.S.C. heat exchanger consisting of three sets of round tubes that allow large water passages, a 150 litre hot water storage tank (technical hot water stainless steel Buffer), and a 6 to 12 kW air-to-water inverter heat pump. Possibility of connection to solar thermal system. CIMA advanced electronic platforms completely Made in Italy. Modulation ratio 1:10. Energy efficiency class (ERP) = A.

Specification
  • Solarfryo 24H

    Energy efficiency class (ERP) = A

    Max heating useful power (80/60) "Pn" = 24,6 kW

    Max heating useful power (50/30) = 26,7 kW

    Minimum working power (80/60) = 3,79 kW

    Minimum working power (50/30) = 4,04 kW

    Solarfryo 34H

    Energy efficiency class (ERP) = A

    Max heating useful power (80/60) "Pn" = 33,6 kW

    Max heating useful power (50/30) = 36,1 kW

    Minimum working power (80/60) = 3,79 kW

    Minimum working power (50/30) = 4,06 kW

Technical specification
  • Unique ref.Solarfryo24H-34H
  • Product familyHybrid systems for home applications
  • Product groupHigh efficiency hybrid systems
  • TypeObject (single object)
  • Date of publishing2025-12-03
  • Edition number1
  • Height (mm)1970
  • Width (mm)390
  • Depth (mm)895
Related
  • Material mainMetal
  • Material secondaryPlastic
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryHVAC - Other

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City