Publish your products
COTTO Automatic Urinal Flush Valve CT488AC(NL)

COTTO Automatic Urinal Flush Valve CT488AC(NL)

1. Double Infrared Beam: 2 Infrared transmitter, transmit higher frequency wave, Fast and Accurate 2. Moisture Protection: Water and Moisture Durable 3. Fuzzy Login Control : Adjust water volume when frequency of use increases, Save up to 50% water usage 4. Pre-flushing selectable : Set function to flush before use
Technical specification
  • Unique ref.COTTO_Automatic-Urinal-Flush-Valve_CT488AC-NL
  • Product familyFlush Valve
  • Product groupUrinal Flush Valve
  • TypeObject (single object)
  • Date of publishing2022-08-10
  • Edition number1
  • Height (mm)130
  • Width (mm)130
Related
  • Material mainBrass
  • Designed inThailand
  • Manufactured inThailand
  • Weight Net (Kg)3.4
Classification
  • BIMobject CategorySanitary - Bathroom Installation Systems
  • OmniClass Number23-31 21 13
  • OmniClass TitleWater Flush Urinals

Region availability

Asia
Thailand
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit