Publish your products
COTTO Bathroom Accessories Tissue Holder CT0288#SA

COTTO Bathroom Accessories Tissue Holder CT0288#SA

Technical specification
  • Unique ref.COTTO_Bathroom-Accessories_Tissue-Holder_CT0288-SA
  • Product familyAccessories
  • Product groupTissue Holder
  • TypeObject (single object)
  • Date of publishing2024-11-06
  • Edition number1
  • Height (mm)107
  • Width (mm)104
  • Depth (mm)250
Related
  • Material mainBrass
  • Manufactured inThailand
  • Weight Net (Kg)0.48
Classification
  • BIMobject CategorySanitary - Bathroom Accessories
  • OmniClass Number23-21 43 15
  • OmniClass TitleCustodial Dispensers

Region availability

Asia
Thailand
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit