Publish your products
COTTO Counter top basin Jupiter C008

COTTO Counter top basin Jupiter C008

COTTO Counter top basin Jupiter C008
Technical specification
  • Unique ref.COTTO_Counter_top_basin_Jupiter_C008
  • Product familyBasin
  • Product groupTop Counter
  • TypeObject (single object)
  • Date of publishing2021-01-08
  • Edition number1
  • Height (mm)200
  • Width (mm)535
  • Depth (mm)460
Related
  • Material mainCeramics
  • Designed inThailand
  • Manufactured inThailand
  • Weight Net (Kg)9
Classification
  • BIMobject CategorySanitary - Wash basins

Region availability

Asia
Thailand
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit