Publish your products
Sanitary Bathroom Accessories COTTO CT0281#WH(HM)

Sanitary Bathroom Accessories COTTO CT0281#WH(HM)

Technical specification
  • Unique ref.Sanitary_Bathroom-Accessories_COTTO_CT0281-WH_HM
  • Product familyAccessories
  • Product groupRobe Hook
  • TypeObject (single object)
  • Date of publishing2024-08-22
  • Edition number1
  • Height (mm)47
  • Width (mm)25
  • Depth (mm)60
Related
  • Material mainMetal
  • Material secondaryBrass
  • Manufactured inThailand
  • Weight Net (Kg)0.18
Classification
  • BIMobject CategorySanitary - Bathroom Accessories
  • OmniClass Number23-31 25 27
  • OmniClass TitleRobe Hooks
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit