Expansion joint system for finished floors.
Joint Width up to 50 mm
The aluminium profiles have multi holes support bases (with 10 mm. diam. holes). Standard length: 3,00 ml. The interchangeable flexible seal is made in EPDM (dutral), guaranteeing expansion and contraction of the joint, (resistant to atmospheric corrosion and temperature variations from -35°C to +120°C). The seal is available in rolls of up to 25 metres in length.
Insert colours: grey or black.
Installation of the expansion joint is using mechanical fixing plugs.
Region availability
| Europe | Asia | North America | Africa | South America |
|---|---|---|---|---|
Åland Islands | Afghanistan | Anguilla | Algeria | Argentina |
Albania | Bahrain | Antigua and Barbuda | Angola | Bolivia |
Andorra | Iran | Aruba | Benin | Brazil |
Austria | Iraq | Barbados | Botswana | Chile |
Belarus | Israel | Belize | Burkina Faso | Colombia |
Belgium | Jordan | Bermuda | Burundi | Ecuador |
Bosnia and Herzegovina | Kuwait | British Virgin Islands | Cameroon | Falkland Islands (Islas Malvinas) |
Bulgaria | Lebanon | Canada | Cape Verde | French Guiana |
Croatia | Oman | Caribbean Netherlands | Central African Republic | Guyana |
Cyprus | Palestine | Cayman Islands | Chad | Paraguay |
Czech Republic | Qatar | Collectivity of Saint Martin | Comoros | Peru |
Denmark | Saudi Arabia | Costa Rica | Côte d'Ivoire | Suriname |
Estonia | Syria | Cuba | Democratic Republic of the Congo | Uruguay |
Faroe Islands | Türkiye | Curaçao | Djibouti | Venezuela |
Finland | United Arab Emirates | Dominica | Egypt | |
France | Yemen | Dominican Republic | Equatorial Guinea | |
Germany | El Salvador | Eritrea | ||
Gibraltar | Greenland | Eswatini | ||
Greece | Grenada | Ethiopia | ||
Guernsey | Guadeloupe | Gabon | ||
Hungary | Guatemala | Ghana | ||
Iceland | Haiti | Guinea | ||
Ireland | Honduras | Guinea-Bissau | ||
Isle of Man | Jamaica | Kenya | ||
Italy | Martinique | Lesotho | ||
Jersey | Mexico | Liberia | ||
Latvia | Montserrat | Libya | ||
Liechtenstein | Nicaragua | Madagascar | ||
Lithuania | Panama | Malawi | ||
Luxembourg | Puerto Rico | Mali | ||
Malta | Saint Kitts and Nevis | Mauritania | ||
Moldova | Saint Lucia | Mauritius | ||
Monaco | Saint Pierre and Miquelon | Mayotte | ||
Montenegro | Saint Vincent and the Grenadines | Morocco | ||
Netherlands | Saint-Barthélemy | Mozambique | ||
North Macedonia | Sint Maarten | Namibia | ||
Norway | The Bahamas | Niger | ||
Poland | Trinidad and Tobago | Nigeria | ||
Portugal | Turks and Caicos Islands | Republic of the Congo | ||
Romania | U.S. Virgin Islands | Reunion | ||
Russia | United States | Rwanda | ||
San Marino | Saint Helena | |||
Serbia | São Tomé and Príncipe | |||
Slovakia | Senegal | |||
Slovenia | Seychelles | |||
Spain | Sierra Leone | |||
Svalbard and Jan Mayen | Somalia | |||
Sweden | South Africa | |||
Switzerland | South Sudan | |||
Ukraine | Sudan | |||
United Kingdom | Tanzania | |||
Vatican City | The Gambia | |||
Togo | ||||
Tunisia | ||||
Uganda | ||||
Western Sahara | ||||
Zambia | ||||
Zimbabwe |