Publish your products
Ventilation Fans: HEYLO - VORTEX 3000
Cramo

Ventilation Fans: HEYLO - VORTEX 3000

VENTILATION FAN, <4000 M3/H

The Heylo fan Vortex 3000 brings the air in motion, whereby the construction fan starts the ventilation and drying process even in the rear corners. This construction fan weighs only 15 kg and is therefore easy to transport. Up to 38 m long hoses can be connected to the Vortex 3000 construction fan, which can also transport fresh air to the most remote rooms and extract used air from it. The practical 3-way distributor makes it even easier to ventilate. To remove dust, it is possible to connect an M-class dustbag.

Specification
  • Length x Width x Height (mm) - 480 x 400 x 490

    • Rated Voltage - 230V
    • Rated power - 490W
    • Max flow - 3600m³/h

Technical specification
  • Unique ref.HEYLOVORTEX3000
  • Product familyHeaters - Ventilation
  • Product groupVentilation Fans
  • TypeObject (single object)
  • Date of publishing2021-11-17
  • Edition number1
Links
Classification
  • BIMobject CategoryConstruction - Other
  • IFC classificationObject

Region availability

Europe
Norway
Sweden
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit