Publish your products
Vertical Mast lifts: JLG - TOUCAN 8E-L
Vertical Mast lifts: JLG - TOUCAN 8E-L
Vertical Mast lifts: JLG - TOUCAN 8E-L
    Cramo

    Vertical Mast lifts: JLG - TOUCAN 8E-L

    VERTICAL MAST LIFT ELECTRIC ≤6M WITH JIB

    Specification
      • LENGTH: 2100 MM
      • WIDTH: 990 MM
      • HEIGHT: 1900 MM
      • WEIGHT: 1860 KG
      • PLATFORM HEIGHT MAX: 6.2 M
      • PLATFORM CAPACITY: 200 KG
      • HORIZONTAL OUTREACH: 2.0 M
    Technical specification
    • Unique ref.JLGTOUCAN8EL
    • Product familyScissor and Vertical mast Lifts
    • Product groupVertical Mast lifts
    • TypeObject (single object)
    • Date of publishing2023-02-13
    • Edition number1
    Links
    Classification
    • BIMobject CategoryConstruction - Aerial Equipment
    • IFC classificationObject

    Region availability

    Europe
    Finland
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit