Publish your products
HD-RX-4K-510-C-E - 4K Multiformat 5x1 AV Switch and Receiver
HD-RX-4K-510-C-E - 4K Multiformat 5x1 AV Switch and Receiver
HD-RX-4K-510-C-E - 4K Multiformat 5x1 AV Switch and Receiver
HD-RX-4K-510-C-E - 4K Multiformat 5x1 AV Switch and Receiver

    HD-RX-4K-510-C-E - 4K Multiformat 5x1 AV Switch and Receiver

    The Crestron® HD-RX-4K-510-C-E multiformat AV switch and receiver provides enhanced HDMI® video switching and audio presentation capabilities in areas such as conference rooms and classrooms. Compatible with all DM Lite™ transmitters, the HD-RX-4K-510-C-E provides three DM Lite inputs for connection to up to three transmitters. A CATx (CAT5e or higher) twisted pair cable connects a transmitter to the HD-RX-4K-510-C-E for the transmission of HDMI signals. For resolutions up to 2K, the maximum transmission distance is 230 ft (70 m). For higher resolutions up to 4K, the maximum transmission distance is 130 ft (40 m).1

    NOTE: Power is transmitted over the CATx cable that connects the HD-RX-4K-510-C-E to a DM Lite transmitter. The HD-RX-4K-510-C-E can power three transmitters simultaneously.

    In addition to three DM Lite inputs, the HD-RX-4K-510-C-E provides two HDMI inputs that can be connected to local AV sources.

    Automatic Switching of Inputs
    Automatic switching among the DM Lite and HDMI inputs can occur based on the last connected input. Switching behavior is configurable using the web interface or programmable using a Crestron control system. In addition, input selection push buttons on the front panel of the HD-RX-4K-510-C-E allow the desired input to be selected manually.

    HDMI Output with 4K Scaler
    A single HDMI output with a built-in scaler connects to a display or other device with an HDMI input.2 Input resolutions are automatically scaled to match the native resolution of the display device, resulting in optimal image quality. For applications requiring comprehensive EDID management, the web interface can be used to ensure that every input is displayed at its optimal resolution and format. Input resolutions up to 4K60 4:2:0 are supported.

    Enhanced Audio Capabilities
    The HD-RX-4K-510-C-E includes a built-in amplifier that can drive a pair of 4- or 8-ohm stereo speakers (25 W per channel). The HD-RX-4K-510-C-E also provides 6x2 audio mixing capability. Embedded HDMI 2-channel LPCM audio can be extracted from the selected DM Lite or HDMI input and combined with the five analog audio inputs (LINE 1, LINE 2, MIC 1, MIC 2, and AUX). Gain and mute sound adjustments can be made to each of the six inputs being mixed. The mixed audio is then transmitted as two audio outputs: one mirrored AUX 1, SPEAKER, HDMI mixer output and one AUX 2 output. Audio mixer settings such as volume and mute control are configurable for each of the two outputs independently.

    Device Control
    Equipped with onboard control ports, the HD-RX-4K-510-C-E can control various devices in a room. The COM (RS-232) port and CEC over the HDMI output can enable the display device to be turned on or off automatically without the use of a control system. With the use of a control system, the IR port can also control the display device. Two relay ports are provided for controlling a projection screen and other low-voltage contact-closure activated equipment. Two Versiport I/O ports enable the integration of devices such as power sensors and motion detectors. An Ethernet port connection to a LAN also provides control by enabling use of the built-in web interface as well as connection to a control system.

    NOTE: The IR, COM, and Ethernet ports cannot be used to extend signals over a DM Lite connection.

    .AV Framework™ Technology Support
    In addition to a built-in web interface and control system programming, the built-in .AV Framework technology of the MPC3-201 and MPC3-302 control systems can be used to control the HD-RX-4K-510-C-E as a switcher. (For information about .AV Framework technology, visit www.crestron.com/avframework.)

    Crestron XiO Cloud™ Service Support
    The HD-RX-4K-510-C-E is compatible with the Crestron XiO Cloud service, which is an IoT (Internet of Things) based platform for remotely provisioning, monitoring, and managing Crestron devices across an enterprise or an entire client base. The service enables installers and IT managers to deploy and manage thousands of devices in the amount of time it would ordinarily take to manage a single device. For more information, visit www.crestron.com/xiocloud.

    Compact Design
    Compact in design, the HD-RX-4K-510-C-E can be mounted onto a flat surface such as a wall or attached to the underside of a table.  

    Specification
    • Key Features

      • 4K/60 4:2:0 capability
      • Three DM Lite™ ports for interoperability with up to three DM Lite transmitters
      • Two HDMI® inputs
      • One HDMI output with 4K scaler
      • Gigabit Ethernet port
      • Two stereo line level inputs, two mono microphone inputs, and one mono auxiliary audio input
      • Built-in amplifier with 25 W per channel for 4- or 8-ohm stereo speakers
      • Two stereo auxiliary outputs
      • IR, RS-232, relay, and I/O control ports
      • CEC (Consumer Electronics Control) capability
      • Automatic switching of inputs
      • 6x2 audio mixing capability
      • EDID management
      • HDCP management including HDCP 2.2 support
      • Built-in web interface for easy configuration and monitoring
      • Compatibility with Crestron® 3-Series® or later control systems
      • .AV Framework™ technology support
      • Crestron XiO Cloud™ service support
      • Compact surface-mount design
    Technical specification
    • Unique ref.HD-RX-4K-510-C-E-switcher-receiver
    • Product familyVideo
    • Product groupHDMI Solutions
    • TypeObject (single object)
    • Date of publishing2020-04-13
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryElectronics - Communication
    • IFC classificationObject
    • Uniclass 2015 CodePr_40_10_27_88
    • Uniclass 2015 DescriptionTelecommunications equipment and outlets labels
    • CSI MasterFormat 2014 Code27 20 00
    • CSI MasterFormat 2014 TitleData Communications
    • OmniClass Number23-37 23 00
    • OmniClass TitleTelecommunications Equipment

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Italy
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Latvia
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    North Korea
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Oman
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Pakistan
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Palestine
    Sint Maarten
    Namibia
    Norway
    Philippines
    The Bahamas
    Niger
    Poland
    Qatar
    Trinidad and Tobago
    Nigeria
    Portugal
    Saudi Arabia
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    Singapore
    U.S. Virgin Islands
    Reunion
    Russia
    South Korea
    United States
    Rwanda
    San Marino
    Sri Lanka
    Saint Helena
    Serbia
    Syria
    São Tomé and Príncipe
    Slovakia
    Taiwan
    Senegal
    Slovenia
    Tajikistan
    Seychelles
    Spain
    Thailand
    Sierra Leone
    Svalbard and Jan Mayen
    Türkiye
    Somalia
    Sweden
    Turkmenistan
    South Africa
    Switzerland
    United Arab Emirates
    South Sudan
    Ukraine
    Uzbekistan
    Sudan
    United Kingdom
    Vietnam
    Tanzania
    Vatican City
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit