Publish your products
Entice® Series Door
Entice® Series Door
Entice® Series Door

    Entice® Series Door

    Entice is the first entrance system to merge all-glass aesthetics with full-frame thermal performance. Featuring ultra-narrow 1-1/8" vertical stiles, it provides clean glass spans while achieving U-factors as low as 0.43 using thermally improved components. Entice also has the distinct ability to support door handle hardware—including Blumcraft panic devices—on 1" insulating glass units using proprietary through-glass fittings. This creates a striking floating-on-air aesthetic. 

    EPD and HPD now available.

    Specification
    • Aesthetics

      • Ultra-narrow 1-1/8” vertical stiles 
      • 2-1/2” system depth
      • Center hung pivot door
      • Premium cladding in customizable finishes
      • Door handles mount onto IGU units
      • Up to 12 feet tall and 4 feet wide

      Performance

      • U-factors as Low as 0.43
      • Complies with California Title 24
      • NFRC rated 
      • Meets ASHRAE 90.1-2019 air infiltration requirements
      • Meets AAMA SFM-1-14 requirements
      • Compatible with high-solar and thermal efficient glass


    Technical specification
    • Unique ref.entice-series-door
    • Product familyDoors
    • Product groupThermal Doors
    • TypeObject (single object)
    • Date of publishing2025-02-28
    • Edition number1
    Related
    • Material mainExtruded Aluminum
    • Material secondaryGlass
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryDoors - Glazed Doors

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit