Publish your products
Diesel Generator, QSK50L CENTUM™ Series 1750-2000 kW 60 Hz
Cummins

Diesel Generator, QSK50L CENTUM™ Series 1750-2000 kW 60 Hz

PLEASE CLICK THE DOWNLOAD BUTTON BELOW TO SEE ALL FILE TYPES AND CONFIGURATIONS AVAILABLE FOR DOWNLOAD.

C1750D6E / C2000D6E CENTUM SERIES

Centum™ Series generators represent a significant shift in the Cummins approach to power system design, offering next level flexibility, efficiency and sustainability.

WHEREVER YOU ARE, WHATEVER YOUR JOB, CUMMINS EXPERTISE IS ALWAYS ON

Cummins offers customers unrivaled peace of mind when it comes to servicing and maintaining Centum C1750D6E and C2000D6E. Cummins engineers will help you every step of the way — from start to finish. You get best-in-class aftermarket capabilities via your dedicated local contact, supported by a global system of service technicians, engineers, 8,000 dealer locations and 500 parts distribution facilities in over 190 countries spread across 6 continents.

THE COMPLETE POWER PACKAGE

There’s a reason that power systems from Cummins are deployed for vital applications at some of the biggest and best-known companies and institutions in the world. Only Cummins manufactures and assembles all of the key components of our power systems. Because of this, we’re able to exert the highest levels of design and performance control — resulting in a much more reliable, integrated system than any other provider in the industry. This approach reduces your system complexity and installation time while delivering maximum reliability.

Cummins innovative and comprehensive power solutions go beyond generating power. Our integrated power systems enable seamless transfer of power sources and remote monitoring from wherever you are.

INDUSTRIES

MISSION-CRITICALINDUSTRIAL
HealthcareHospitals, Nursing Homes, Care Facilities
Data CentersRegional Data Centers, EDGE DCS
ManufacturingHigh Tech Semiconductor, Pharmaceutical, Food, Construction material
CommercialHotels & Resorts, Offices, Retail Parks, Skyscrapers, Residential, Airports, Distribution centers
InfrastructureWastewater Treatment Plants, Government Buildings
Public Utilities


    Specification
      • Power density and flexibility - Your power system can be configured specifically for your application, ensuring that you get the exact power you specify.
      • Robust transient performance - Recover from large load swings quickly, leading to less power disruption and a more stable power supply for consistent, predictable operations.
      • Cummins heavy-duty engine - Rugged 4-cycle industrial diesel delivers reliable power, low emissions, and fast response to load changes.
      • Alternator - Several alternator sizes offer selectable motor starting capability with low reactance 2/3 pitch windings, low waveform distortion with non-linear loads and fault clearing short-circuit capability and class H insulation.
      • G3 Capable - For ISO8528-5 please consult factory.
      • Sustainable alternative fuel capability - Approved for use with paraffinic fuels (EN15940), including Hydrotreated vegetable oil which has a very low life cycle carbon emission.
      • Permanent Magnet Generator (PMG) - Offers enhanced motor starting and fault clearing short circuit capability.
      • Control System - The PowerCommand® digitalcontrol is standard equipment and provides total genset system integration including automatic remote starting/stopping, precise frequency and voltage regulation, alarm, and status message display, AmpSentryTM protective relay, output metering and auto-shutdown at fault detection and NFPA 110 Level 1 compliance.
      • Cooling system - Standard and enhanced integral set-mounted radiator systems, designed, and tested for rated ambient temperatures, simplifies facility design requirements for rejected heat.
      • NFPA - SNFPA - The genset accepts full rated load in a single step in accordance with NFPA 110 for Level 1 systems.
      • Industry leading 3-year warranty - Backed by a standard three-year warranty and worldwide distributor network.
      • EPA Tier 2/Tier 4 compliance and certification options - Can meet standards for Tier 2 up to Tier 4. Cummins is the only standby generator set manufacturer capable of shipping a complete Tier 4-compliant solution directly from the factory.
      • Sustainable alternative fuel capability - As part of the Cummins dual commitment to decarbonization and emissions reduction, the Centum Series C1750D6E/C11201500D6E is approved for use with paraffinic fuels (EN15940), including hydrotreated vegetable oil (HVO), which offers the potential to reduce greenhouse gas (GHG) emissions by 40-90% over the total lifecycle of the generator set without sacrificing performance.
    Technical specification
    • Unique ref.qsk50l-diesel-generator
    • Product familyElectricity Generation Units
    • Product groupDiesel Generator Sets
    • TypeObject (single object)
    • Date of publishing2024-04-22
    • Edition number1
    Related
    • Material mainSteel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryElectrical - Distribution
    • IFC classificationElectric Generator
    • ETIM CodeEC002823
    • ETIM NamePower generator
    • UNSPSC nameDiesel generators
    • UNSPSC code26111601
    • Uniclass 2015 CodePr_60_70_65_34
    • Uniclass 2015 DescriptionGenerator sets
    • CSI MasterFormat 2014 Code26 32 13.13
    • CSI MasterFormat 2014 TitleDiesel-Engine-Driven Generator Sets
    • OmniClass Number23-35 11 15 11
    • OmniClass TitleDiesel Generator Sets
    • CSI UniFormat II CodeD5010
    • CSI UniFormat II TitleElectrical Service and Distribution

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit