Experience the future of power generation with the groundbreaking S17 powered generator sets, which are part of the Centum™ Series. Built on the new S17 engine platform and featuring cutting-edge technology, they deliver unmatched power density in a compact design. Available for both 50Hz and 60Hz markets, they offer exceptional reliability and efficiency, perfect for your high density needs.
Designed from the ground up for maximum power density, the new dual-turbo S17 engine leverages cutting-edge proprietary design tools and proven methodologies to deliver an astounding 1100 kVA of power. This isn't just about raw power; it's about unparalleled reliability and durability, standing as a testament to Cummins' unwavering commitment to innovative power solutions that never compromise on quality or customer trust.
Key features:
Region availability
| Europe | Asia | Africa | South America | Oceania |
|---|---|---|---|---|
Åland Islands | Afghanistan | Algeria | Argentina | American Samoa |
Albania | Armenia | Angola | Bolivia | Australia |
Andorra | Azerbaijan | Benin | Brazil | Cook Islands |
Austria | Bahrain | Botswana | Chile | Federated States of Micronesia |
Belarus | Bangladesh | Burkina Faso | Colombia | Fiji |
Belgium | Bhutan | Burundi | Ecuador | French Polynesia |
Bosnia and Herzegovina | British Indian Ocean Territory | Cameroon | Falkland Islands (Islas Malvinas) | Guam |
Bulgaria | Brunei | Cape Verde | French Guiana | Kiribati |
Croatia | Cambodia | Central African Republic | Guyana | Marshall Islands |
Cyprus | China | Chad | Paraguay | Nauru |
Czech Republic | Christmas Island | Comoros | Peru | New Caledonia |
Denmark | Cocos (Keeling) Islands | Côte d'Ivoire | Suriname | New Zealand |
Estonia | Georgia | Democratic Republic of the Congo | Uruguay | Niue |
Faroe Islands | Hong Kong | Djibouti | Venezuela | Norfolk Island |
Finland | India | Egypt | Northern Mariana Islands | |
France | Indonesia | Equatorial Guinea | Palau | |
Germany | Iran | Eritrea | Papua New Guinea | |
Gibraltar | Iraq | Eswatini | Pitcairn Islands | |
Greece | Israel | Ethiopia | Samoa | |
Guernsey | Japan | Gabon | Solomon Islands | |
Hungary | Jordan | Ghana | Timor-Leste | |
Iceland | Kazakhstan | Guinea | Tokelau | |
Ireland | Kuwait | Guinea-Bissau | Tonga | |
Isle of Man | Kyrgyzstan | Kenya | Tuvalu | |
Italy | Laos | Lesotho | United States Minor Outlying Islands | |
Jersey | Lebanon | Liberia | Vanuatu | |
Latvia | Macau | Libya | Wallis and Futuna | |
Liechtenstein | Malaysia | Madagascar | ||
Lithuania | Maldives | Malawi | ||
Luxembourg | Mongolia | Mali | ||
Malta | Myanmar (Burma) | Mauritania | ||
Moldova | Nepal | Mauritius | ||
Monaco | North Korea | Mayotte | ||
Montenegro | Oman | Morocco | ||
Netherlands | Pakistan | Mozambique | ||
North Macedonia | Palestine | Namibia | ||
Norway | Philippines | Niger | ||
Poland | Qatar | Nigeria | ||
Portugal | Saudi Arabia | Republic of the Congo | ||
Romania | Singapore | Reunion | ||
Russia | South Korea | Rwanda | ||
San Marino | Sri Lanka | Saint Helena | ||
Serbia | Syria | São Tomé and Príncipe | ||
Slovakia | Taiwan | Senegal | ||
Slovenia | Tajikistan | Seychelles | ||
Spain | Thailand | Sierra Leone | ||
Svalbard and Jan Mayen | Türkiye | Somalia | ||
Sweden | Turkmenistan | South Africa | ||
Switzerland | United Arab Emirates | South Sudan | ||
Ukraine | Uzbekistan | Sudan | ||
United Kingdom | Vietnam | Tanzania | ||
Vatican City | Yemen | The Gambia | ||
Togo | ||||
Tunisia | ||||
Uganda | ||||
Western Sahara | ||||
Zambia | ||||
Zimbabwe |