Publish your products
CWS Stainless Steel Paperroll
Archived

CWS Stainless Steel Paperroll

Paradise Stainless Steel Paperroll roll paper hand towel dispenser for 100 m of paper roll, 22 cm wide. Paper can be removed in sections measuring approx. 25 cm (easy pull-out). Automatic cutting system with protective cover to prevent injury. Next section fed to within reach. "Easy-Loading" system for quick filling. Housing including rear wall made of matt brushed stainless steel 1.4301, brushed satin finish protects against fingerprints, with lock. Rounded edges ensure no risk of injury. Comes complete with fastening materials, delivery and installation. Dispenser: Stainless Steel Paperroll: 7205000 Roll paper: white, 100m, 3-ply: 288001, blue, 100m, 3-ply: 289000
Technical specification
  • Unique ref.7205000
  • Product familyCWS ParadiseLine Stainless Steel
  • Product groupRoll paper dispenser
  • TypeObject (single object)
  • Date of publishing2015-09-17
  • Edition number1
  • Height (mm)427
  • Width (mm)352
  • Depth (mm)252
Related
  • Material mainStainless steel
  • Material secondaryABS
  • Designed inGermany
  • Manufactured inSwitzerland
  • Weight Net (Kg)6.2
Classification
  • BIMobject CategorySanitary - Dispensers
  • IFC classificationFurniture
  • UNSPSC nameSanitary ware
  • UNSPSC code301815
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit