Publish your products
DELTA Bicycle Rack right 45° single sided 2,4m CC600mm 4 bicycles
DELTA Bicycle Rack right 45° single sided 2,4m CC600mm 4 bicycles
DELTA Bicycle Rack right 45° single sided 2,4m CC600mm 4 bicycles
DELTA Bicycle Rack right 45° single sided 2,4m CC600mm 4 bicycles
DELTA Bicycle Rack right 45° single sided 2,4m CC600mm 4 bicycles
DELTA Bicycle Rack right 45° single sided 2,4m CC600mm 4 bicycles
DELTA Bicycle Rack right 45° single sided 2,4m CC600mm 4 bicycles
DELTA Bicycle Rack right 45° single sided 2,4m CC600mm 4 bicycles
DELTA Bicycle Rack right 45° single sided 2,4m CC600mm 4 bicycles
    CYKLOS

    DELTA Bicycle Rack right 45° single sided 2,4m CC600mm 4 bicycles

    DELTA is a modern bicycle rack with the ability to lock the bicycle in the frame. The layout of the rack creates order at the parking site. Very popular at TravelCenters, stops or other bicycle parking alternatives, where intuitive, fast and easy parking is required. The rack also saves space when mounted in an angle.
    Specification
    • Sizes: Standard c.t.c 500mm: Cyklos DELTA 2m – 4/8 parkingplaces (Art no 311885) Cyklos DELTA 2,5m – 5/10 parkingplaces (Art no 311884) Cyklos DELTA wall 2m – 4 parkingplaces (Art no 311813) Cyklos DELTA wall 2,5m – 5 parkingplaces (Art no 311812) Special c.t.c 600-700mm: Cyklos DELTA 2,4m – 4/8 parkingplaces c.t.c 600 (Art no 312160) Cyklos DELTA 3m – 5/10 parkingplaces c.t.c 600 (Art no 312161) Cyklos DELTA 2,8m – 4/8 parkingplaces c.t.c 700 (Art no 312162) Available in single or double-sided versions or wall-mounted. Possible to mount in an angle of 45°. Different alternatives for ground attachment: 1. Adapter + concrete foundation/base 2. Foundation post 3. Concrete foundation/base (flat surface) above ground. Material: Hot-dip galvanized Hot-dip galvanized + Powder coated in any RAL color. Standard is color black RAL 9005.
    Technical specification
    • Unique ref.DELTA-BicycleRack-right-45-singlesided-2400mm-cc600-4bicycles
    • Product familyBicycle parking
    • Product groupBicycle rack DELTA
    • TypeObject (single object)
    • Date of publishing2019-04-03
    • Edition number1
    • Height (mm)640
    • Width (mm)2400
    • Depth (mm)390
    Related
    • Material mainGalvanized steel
    • Material secondaryPowder coated steel
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)24
    Classification
    • BIMobject CategoryLandscaping - Bike Racks & Shelters
    • IFC classificationObject
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_30_21
    • Uniclass 2015 DescriptionCycle stands and lockers
    • CSI MasterFormat 2014 Code12 93 13
    • CSI MasterFormat 2014 TitleBicycle Racks
    • OmniClass Number23-11 29 11 11
    • OmniClass TitleBicycle Racks
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings

    Region availability

    Europe
    Denmark
    Finland
    France
    Ireland
    Norway
    Sweden
    United Kingdom