Publish your products
KVCXE-MCEP-DCONNECT-Booster-sets
Dab Pumps

KVCXE-MCEP-DCONNECT-Booster-sets

2, 3 KVCXE MCE-P DCONNECT by DAB are booster unit with 2 or 3 KVCX pumps with MCE-P variable frequency drive and DConnect Box installed as standard. Designed for pressurization in commercial building service and for irrigation tasks also in agriculture. The increase in water pressure through the use of vertical multi-impeller pumps limits the overall size of the unit. 2, 3 KVCXE MCE-P has one expansion vessel per unit. DConnect Box included as standard, installed in a IP65 panel. The DConnect cloud service is manageable from the internetofpumps.com website or from the DConnect App (for Android or iOs), it is possible to control installations even remotely and receive alarms in real time through an extremely functional and clear user interface.

Specification
  • Pressure booster sets with 2 or 3 KVCX pumps with MCE-P inverter and DConnect Box installed as standard, designed for pressure boosting in civil and commercial applications and for watering systems used also in agriculture. DConnect Box included as standard, installed in an IP65 panel. The DConnection cloud service can be accessed via the site internetofpumps.com or the DConnect App (for Android or iOS) which has an extremely user-friendly interface for controlling the installations remotely and receiving alarms in real time.

    CONSTRUCTION CHARACTERISTICS OF THE PUMP

    Impellers, diffuser bodies, diffusers and suction body in technopolymer. AISI 304 stainless steel pump liner with delivery connection and adjustment rings.

    Carbon-ceramic mechanical seal.

    CONSTRUCTION CHARACTERISTICS OF THE MOTOR

    Air-cooled asynchronous motor. Stainless steel pump shaft. Single-phase version with built-in thermal and current protection, and permanent split capacitor as standard. Protection to be provided by the user for the three-phase version.

    FEATURES OF THE INVERTER

    MCE/P is an inverter for control and electrical protection. It is air-cooled by the motor fan and has a display for easy configuration. It can also drive three-phase pumps of up to 15 kW. Pressure sensor provided with the set. Flow sensor available as an accessory.

Technical specification
  • Unique ref.KVCXE-MCEP-DCONNECT-Booster-sets
  • Product familyBooster set
  • Product groupBooster set
  • TypeObject (single object)
  • Date of publishing2022-01-13
  • Edition number1
Related
  • Material mainStainless steel
  • Material secondaryStainless steel
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryPlumbing - Pumps
  • IFC classificationFlow Moving Device
  • ETIM CodeEC010737
  • ETIM NamePressurisation unit
  • UNSPSC namePumps
  • UNSPSC code401515
  • Uniclass 2015 CodePr_65_53_86_66
  • Uniclass 2015 DescriptionPressure booster pumps
  • CSI MasterFormat 2014 Code23 21 23
  • CSI MasterFormat 2014 TitleHydronic Pumps
  • OmniClass Number23-27 17 00
  • OmniClass TitlePumps
  • CSI UniFormat II CodeD2020
  • CSI UniFormat II TitleDomestic Water Distribution

Similar products

4.6 out of 5 stars 4.6 (25)
3.9 out of 5 stars 3.9 (24)
4.9 out of 5 stars 4.9 (24)
3.4 out of 5 stars 3.4 (7)