Publish your products
NKM-G/NKP-G
Dab Pumps

NKM-G/NKP-G

3.9 out of 5 stars3.9(23 reviews)

Standardised centrifugal monobloc electric pumps with coupling, designed for a wide range of applications, such as:
water supply, hot water circulation for the heating system, circulation of cold water for air conditioning and refrigeration systems, transfer of liquids in agricultural, horticultural, and industrial environments, installation of pumping assemblies.

Operating range: from 1 to 460 m3/h with head of up to 96 metres.

Maximum operating pressure: 16 bar - 1600 kPa (for DN 200 max 10 bar).

Installation: normally in horizontal or vertical position, provided that the motor is always above the pump.

Liquid temperature range: from -10°C to +140°C.

Specification
  • APPLICATIONS

    Standardised centrifugal monobloc electric pumps with coupling, designed for a wide range of applications, such as:

    - Water supply.

    - Hot water circulation for the heating system.

    - Circulation of cold water for air conditioning and refrigeration systems.

    - Transfer of liquids in agricultural, horticultural, and industrial environments.

    - Installation of pumping assemblies.

    CONSTRUCTION FEATURES OF THE PUMP

    Cast iron single stage spiral body complying with DIN-EN 733 (formerly DIN 24255), cast iron support, flanges complying with DIN 2533, and DIN 2532 for DN 200. Cast iron impeller, closed and dynamically balanced, with compensation of the axial thrust through balancing holes, operation on interchangeable wear rings (on request). AISI 304 stainless steel pump shaft.

    Seal device: standardised mechanical seal according to DIN 24960 in carbon/silicon carbide with EPDM OR rings.

    CONSTRUCTION FEATURES OF THE MOTOR

    Closed asynchronous type motor with external ventilation, B3/B5 construction, two poles for NKP and four poles for NKM. Rotor running on ball bearings, largely oversized to ensure low noise and durability. For the protection of the motor, we recommend the use of remote overload cut-outs, in compliance with current local regulations. For liquids with densities higher than water, motors with proportionally higher powers are required.

    Construction according to the standard: CEI 2-3.

    IE2 motors as standard from 0,75 kW - IE3 ≥ 7,5 kW (IE2 ≥ 7,5 kW only outside the EU)

Technical specification
  • Unique ref.NKM-G-NKP-G
  • Product familyCentrifugal Pumps
  • Product groupCentrifugal Pumps
  • TypeObject (single object)
  • Date of publishing2022-02-01
  • Edition number1
Related
  • Material mainCast iron
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryPlumbing - Pumps
  • IFC classificationPipe Fitting
  • UNSPSC nameCentrifugal pumps
  • UNSPSC code40151503
  • Uniclass 2015 CodePr_65_53_86_12
  • Uniclass 2015 DescriptionCentrifugal pumps
  • OmniClass Number23-27 17 13
  • OmniClass TitleCentrifugal Pumps
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit