When you have several bottles of wine that need to be cooled, the most convenient and economical way to store them is in a fashionable free-standing wine cooler such as this model from Danby. This spacious unit offers 3.3 cubic feet of cooling space which is designed to store up to 36 bottles of your favourite wines on attractive black wire shelving units. Your collection will also look quite impressive due to the blue LED interior lighting which beautifully showcases the bottles through the elegant tempered-glass door. The bottles will always be at the temperature you prefer since the range of the wine cooler lies between 43°F and 57°F (6°C and 14°C) . There’s no incandescent bulb to interfere with the chilling process and the glass door is designed to protect your collection from potentially harmful ultraviolet rays. This appliance features a stylish recessed pocket-style handle and reversible door swing which enables you to open it from the left or right-hand side. This sturdy wine cooler also comes with an 12-month warranty on parts and labour with in-home service.
As Featured on Amazon.com
Region availability
| North America |
|---|
United States |