Publish your products
EcoTimber Dasso Middle transverse plate 154mm
EcoTimber Dasso Middle transverse plate 154mm

    EcoTimber Dasso Middle transverse plate 154mm

    EcoTimber bamboo flooring is made from three layers of solid bamboo, which is traditional and classic production procedure. It combines bamboo strips with glue to realize horizontal and vertical structure which shows a rather rustic structure of bamboo material, the layers in the middle layer crossed structure to reach high stability, classy bamboo flooring can be stained into the desired color.

    Specification
    • Material: Bamboo Species: Moso Bamboo Color: Carbonization Size:1960mm*154mm*15mm Construction: Strand Pre-primed: Yes - paint Finishes: Pre-primed - with paint
    Technical specification
    • Unique ref.BHC-BVC-middle-transverse-plate
    • Product familyEcoTimber dasso Flooring for Interior Use
    • Product groupEcoTimber dasso Middle transverse plate
    • TypeBuilding Material
    • Date of publishing2023-08-17
    • Edition number1
    Related
    • Material mainBamboo
    • Designed inChina
    • Manufactured inChina
    Classification
    • BIMobject CategoryFlooring - Wood Flooring
    • IFC classificationBuilding Element
    • CSI MasterFormat 2014 Code09 64 00
    • CSI MasterFormat 2014 TitleWood Flooring

    Region availability

    Europe Asia Africa South America Oceania
    Åland Islands
    Afghanistan
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    India
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    Indonesia
    Egypt
    Northern Mariana Islands
    France
    Iran
    Equatorial Guinea
    Palau
    Germany
    Iraq
    Eritrea
    Papua New Guinea
    Gibraltar
    Israel
    Eswatini
    Pitcairn Islands
    Greece
    Japan
    Ethiopia
    Samoa
    Guernsey
    Jordan
    Gabon
    Solomon Islands
    Hungary
    Kazakhstan
    Ghana
    Timor-Leste
    Iceland
    Kuwait
    Guinea
    Tokelau
    Ireland
    Kyrgyzstan
    Guinea-Bissau
    Tonga
    Isle of Man
    Laos
    Kenya
    Tuvalu
    Italy
    Lebanon
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Malaysia
    Liberia
    Vanuatu
    Latvia
    Maldives
    Libya
    Wallis and Futuna
    Liechtenstein
    Mongolia
    Madagascar
    Lithuania
    Myanmar (Burma)
    Malawi
    Luxembourg
    Nepal
    Mali
    Malta
    North Korea
    Mauritania
    Moldova
    Oman
    Mauritius
    Monaco
    Pakistan
    Mayotte
    Montenegro
    Palestine
    Morocco
    Netherlands
    Philippines
    Mozambique
    North Macedonia
    Qatar
    Namibia
    Norway
    Saudi Arabia
    Niger
    Poland
    Singapore
    Nigeria
    Portugal
    South Korea
    Republic of the Congo
    Romania
    Sri Lanka
    Reunion
    Russia
    Syria
    Rwanda
    San Marino
    Tajikistan
    Saint Helena
    Serbia
    Thailand
    São Tomé and Príncipe
    Slovakia
    Türkiye
    Senegal
    Slovenia
    Turkmenistan
    Seychelles
    Spain
    United Arab Emirates
    Sierra Leone
    Svalbard and Jan Mayen
    Uzbekistan
    Somalia
    Sweden
    Vietnam
    South Africa
    Switzerland
    Yemen
    South Sudan
    Ukraine
    Sudan
    United Kingdom
    Tanzania
    Vatican City
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit